+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    209-4575: KLEM

    Nomor Suku Cadang: 209-4575
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 2 15/16 - 3 1/4
    • Tipe Klem Selang: Pegas Baut-T
    motor grader
    14M, 160H, 16M, 163H, 143H, 140H

    forest products
    2384D, 579D, 345C, 559D, 2484D

    wheel-type loader
    992G

    track excavators
    345C, 336DLOEM, 349FL, 349DL, 352FVG, 345DLVG, 324DL, 325DMH

    motor graders
    16M, 160HNA

    compactors
    825H

    off-highway truck
    793F XQ 793F CMD 793F, 793F OEM 785G, 793F AC

    skid steer loader
    299D2 XHP 299D2 272D2 297D2 272D2 XHP 297D2 XHP

    underground articulated trucks
    AD22

    material handler
    MH3295

    wheeled excavator
    W345C MH

    wheel dozer
    824H, 854G, 824G II

    off highway trucks
    793FXQ

    excavator
    345D L 345C L 336D L 349E L VG 324D FM LL 352F, 349D L 345C, 345D, 374F L 325D L 330D MH 349D, 345C MH 349E L HVG 385C L 349E, 390F 390F L 349E L 352F-VG 324D, 325D MH 349F L 385C L MH 349D2, 385C, 330D L 385C FS 374F 349D2 L 329D L 352FMHPU 325D FM 349F, 330D, 345D L VG 324D FM 330D FM 352F OEM 324D L 325D FM LL 324D LN

    wheel dozers
    854G

    earthmoving compactor
    826H, 825G II 826G II