+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    209-4582: KLEM T

    Nomor Suku Cadang: 209-4582
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 3 7/16 - 3 3/4
    • Tipe Klem Selang: Pegas Baut-T
    track-type tractor
    D6N D6N LGP D6N OEM D6K2 XL D5R2 D6K2, D6N XL D6K2 LGP

    pipelayer
    PL61

    wheeled excavator
    W345C MH

    wheel dozer
    814F II

    track-type loader
    953K, 963K

    wheel-type loader
    966E, 966F II 966F, 966D

    forest products
    559C, 2384C, 559D, 584HD, 2384D, 579C, 2484D, 2484C, 584, 579D, 345C

    excavator
    349F L 349E, 345C MH 345C, 352F OEM 349D2, 349D L 352F-VG 345D L 345D L VG 349D2 L 345C L 352FMHPU 352F, 345D, 349F, 349E L VG 349E L HVG 349E L 349D

    earthmoving compactor
    816F II 815F II 815B

    off-highway truck
    789D, 793F CMD 793F, 797F, 793F AC 793F OEM 793F XQ 785G