+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    219-0314: Pegas Baut-T

    Nomor Suku Cadang: 219-0314
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 5 1/8 - 5 7/16
    • Tipe Klem Selang: Pegas Baut-T
    integrated toolcarrier
    IT62H

    engine - generator set
    3516E

    motor grader
    120K 2 120K, 160M, 140K 2 140M, 12M, 12K, 14L 160K, 140K

    wheel-type loader
    962H, 990, 988K XE 990H, 950H, 966D, 966E, 986K, 988K, 990 II 988 XE 966F, 966F II

    wheel dozer
    834K, 844H, 844

    petroleum products
    TH48-E70 CX35-P800

    wheel-type skidder
    525D, 525C, 545D, 535D, 555D, 545C, 535C

    engine - industrial
    C27 C32

    excavator
    330D L 345C, 345C MH

    off-highway truck
    797F

    earthmoving compactor
    836K, 815B