+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    296-5807: Pegas Baut-T

    Nomor Suku Cadang: 296-5807
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 1 15/16 - 2 1/4
    • Tipe Klem Selang: Pegas Baut-T
    track feller bunchers
    522B

    wheel dozer
    834K, 824K

    wheel-type loader
    980M, 972M XE 966M XE 972M, 986K, 980K, 97AM 988K, 966M, 982M, 966K, 972K, 980K HLG 966K XE 988K XE 988 XE

    forest products
    521B

    wheel loaders
    972K, 966M, 988K, 980L, 972M, 966K, 980M, 966MXE, 972MXE

    wheel dozers
    824K

    backhoe loader
    450E

    compactors
    826K, 836K, 825K

    earthmoving compactor
    825K

    off-highway truck
    789D, 785G