Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

Beranda512-5271: XT-3 ES
Beranda512-5271: XT-3 ES
512-5271: XT-3 ES

Cat® XT-3 ES

Merek: Cat

Gambar Produk
512-5271: XT-3 ES
512-5271: XT-3 ES

Cat® XT-3 ES

Merek: Cat

Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Apakah Akan Sesuai?Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Tambah Peralatan
Apakah sesuai atau perlu perbaikan? Tambahkan peralatan Anda untuk mengetahui apakah suku cadang ini sesuai atau tersedia opsi untuk perbaikan.
Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Spesifikasi
Spesifikasi
Overall Length (mm): 2.490
Weight (kg): 6,18
Material: High Pressure Hose
Overall Length (mm): 2.490
Weight (kg): 6,18
Material: High Pressure Hose
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel
Wheel Tractor-Scraper
651657
Lihat Lainnya
Wheel Tractor-Scraper
651657
Informasi Garansi
Kebijakan Pengembalian
Parts Diagrams
No EquipmentMasukkan nomor seri peralatan atau pilih peralatan dari daftar yang ditambahkan sebelumnya untuk melihat diagram suku cadang.
Pilih Peralatan
DiagramKeteranganSpesifikasiModel yang Kompatibel
Diagram suku cadang untuk 512-5271
Lihat Diagram Suku Cadang Terperinci
Tambahkan Peralatan Anda
Keterangan untuk nomor suku cadang 512-5271

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.

Lihat Lainnya
Spesifikasi untuk nomor suku cadang 512-5271
Overall Length (mm): 2.490
Weight (kg): 6,18
Material: High Pressure Hose
Lihat Lainnya
Model yang Kompatibel untuk nomor suku cadang 512-5271

WHEEL TRACTOR-SCRAPER

651 657

Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya