+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    521-3626: BEARING-SLV-YM

    Nomor Suku Cadang: 521-3626
    Merek: Yellowmark
    Mengambil Harga.....

    Yellowmark™ Camshaft Bushing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    PERTIMBANGKAN UPGRADE

    Suku cadang Asli Cat® dan suku cadang Cat® Reman didesain dan dibuat sesuai spesifikasi khusus Caterpillar, yang memberikan kinerja dan ketahanan optimal pada aplikasi yang paling berat.
    Merek: Cat
    Bushing Camshaft
    wheel-type loader
    966M, 972M XE 972M, 966M XE 966L, 966K, 972L, 972K, 966K XE

    challenger
    MT735, MTC755, MT755, MT745, MTC745, MTC735, MTC765, MT765

    compactors
    815FII

    engine - generator set
    XQP300 C9 C9.3 C9 GEN SET

    track type tractors
    D6RIII, D6TXWVP, D7ELGP

    wheel tractor scrapers
    627H, 637K, 627K, 627KLRC

    engine - machine
    C-9

    engine - industrial
    C-9 C9 C9.3 C9.3B

    track-type loader
    973C, 973, 973D

    articulated dump truck
    725C2

    track feller bunchers
    521B, TK722, TK721, 522B, TK752, 511

    motor grader
    140, 140M 2 12M 3 AWD 160M 2 140M 3 AWD 12M 2 160M 3 12M 3 140M 3 12H, 14L 140M, 160M, 160M 3 AWD

    wheeled excavator
    M330D

    articulated trucks
    725C2, 725C

    motor graders
    160M, 12M2, 140M3, 140M3AWD, 160M3, 160M3AWD, 160MAWD, 12M2AWD

    excavator
    340F, 330C, 336F LN XE 330D, 336F L 336F L XE 336D L 336D2, 330D L 340F L LRE 330D MH 336F LN 330C L 336E HVG 336D2 L 336 336E L 336D LN 330C LN 336E LH 336D2 L XE 336D2 LXE 330C MH 336E LNH 340F L UHD 336E, 336F LNXE 390D L 568 FM LL 330C FM 336F, 568 FM 336E H 336D2 GC

    wheel tractor-scraper
    627G, 637D, 637E, 637G, 637K, 627K LRC 627H

    earthmoving compactor
    816F II 815F II

    generator
    SR4B

    engine - truck
    C9 C-9

    petroleum products
    TH31-E61 C9 TH31-C9I TH31-C9P CX31-P600 CX31-C9I TH31-C9T

    cold planer
    PM312, PM313, PM310

    forest products
    522, 2590, 586C, 2391, TK732, TK711, 2290, 2864C, 2491, 521, TK741, 551, TK751, 541, 552, 532, 552 2 541 2 2390

    wheel loaders
    972K

    wheel dozer
    814F II

    pipelayer
    PL72

    track excavators
    340D2LOEM

    expanded mining products
    MD5075

    track-type tractor
    D6R II D6R III D7R LGP D7E, D6T XW D6R, D6T XL PAT D6T XW PAT D6T, D7R, D6T LGP D6T XL D6R STD D7E LGP D6R XL D6R LGP D7R XR D6T LGPPAT