+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    6J-7264: Ring Aus Piston

    Nomor Suku Cadang: 6J-7264
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Dalam - B (+/- 0,08 inci) (in.): 3,99
    • Diameter Luar (in.): 4,25
    • Lebar - A (+/- 0,03 inci) (in.): 1,00
    telehandler
    TH340B, TH330B, TH220B

    track-type tractor
    4S D4H, D5N 4 D5M 4P D4H III D4H XL 4A 54 55

    integrated toolcarrier
    IT28G

    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    930T, 924GZ, 930K 930R, 930, 924G, 924H, 924HZ, 928H

    forest products
    570B, 550B, 570, 560B, 580B, 580, 550

    track-type skidder
    D4HTSK III 54H D4HTSK II 517 4P

    articulated dump truck
    D20D, D250D