+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    7X-7958: KLEM SELANG

    Nomor Suku Cadang: 7X-7958
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (mm): 25 - 44
    • Tipe Klem Selang: Belleville
    mex
    308E2 307E2 307E 308E 308E2 CR

    asphalt pavers
    AP-655D

    whex
    M318, M315D2, M322D, M314F, M322C, M322F, M317D2, M322D MH M316D, M320, M318D MH M315, M316C, M320F, M318C MH M322D2 MH M320D2, M318D, M312, M315C, M318C, M315D, M313D, M318F, M323F M322D2, M313C, M316F, M324D2 MH

    bhl
    420D, 416E 416D, 432E, 414E, 430E 450F, 420E 428E, 434E, 428D, 450E, 430D, 442D, 432D, 424D, 442E, 444E, 422E

    fp
    522B, 586C, 2864C, 521B

    emac
    C9.3 C4.4

    ttl
    953K, 963K, 953C, 973C, 973, 973D, 953D, 963D

    wktl
    BA25 BA30 BA22

    track excavators
    390FOEM, 330B, 320BN, 320BLN, 320BL, 345BL, 320BS, 390FL

    track type tractors
    D8RLRC, D9R, D6NLGP, D7RIILGP, D6RXR, D6R, D8T, D9RLRC, D5RLGP, D6TXL, D10N, D6NXL, D7RII, D7RIIXR, D6TXLVP, D7E, D6RXL, D4K2LGP, D5R2XL, D6RXW, D11R, D6T2XL

    drll
    MD6250, MD6310

    wtl
    924H, 950M, 966M, 950G II 993K, 990K, 962M, 980M, 962G II 966M XE 950K, 950G, 980H, 938K 972M XE 924G, 930M 970F, 928G, 924GZ, 926M 962L, 906M 924K 966K, 994, 930K 972M, 906K 950F II 992K, 950L, 982M, 980K, 950M Z 928H, 966L, 924HZ, 907M 950F, 972L, 966K XE 97AM 988 XE 962 904H, 904B, 980G, 960F, 938M 992G, 928HZ, 962G, 966F II 924F, 910M 930H, 907K 990H, 910K 980K HLG 962M Z 938G II 914M 980G II 908M 908K 972K, 914K 988K XE 930G, 994D, 962K, 918M 994H, 980L

    comp
    CB-54 CB-54B CS54B, CB13 CP68B, CB16 CP-76 CS-573E, CS-68B CS68B, PF-300B, CS-54B CB-534D, CS-56 CS-78B CP-56B CW-34 CP-533E, CS-74 CB-66B CP-573E, CP-54B CW-16 CS-56B CS-76 CP-74 CB-44B CS-533E, CS-76B CS-66B CB-64B CP44B, CB-564D, CB10, CP-663E, PS-300B, CS-44 CB7, CD-44B CP-74B CCS7, CB8, CP-44 CB46B, CB-64 CS-64B CS-64 CP54B, CB-545, CS-683E, CP-56 CD8, CP-563E, CD-54 CS-74B CW12 CP-54 CS64B, CS-583E, PS-300C, CS-34 CS-44B CS56B, CS79B, CB-68B CP56B, CS78B, CD-54B CS-54 CP-44B CP-64 CB-535B, CP-68B CS-563E, CCS9, CS-663E, PS-360C, CB15 CP-34 CS44B, CB-544, CS74B, CD10, PF-300C, CS-79B CP76B, CP74B, PS-500, CW34, CW-14

    vibratory single drum smooth
    CS66B, CS44, CS78BLRC, CS78B, CS74B, CS79BLRC, CS-563E

    chal
    55, 35, 65E, 85E, 45, 95E, 75E

    meng
    3408B C32 3126 C18 C30 C9 3176B 3412 C-12 3196 3412C 3406E C7 3176C 3408C 3412E C12 3408 C15

    vibratory single drum pad
    CP64, CP74BLRC, CP74B

    ttt
    D6N D6K2, D11R, D10R, D3K2 LGP D7R II D6T LGP D6K2 LGP D5K2 XL D8R D5K XL D6T XL PAT D6T, D6T XL D3K2 XL D4K LGP D4K2 XL D6N OEM D6T LGPPAT D5K2 LGP D9R, D6K XL D7E LGP D6N XL D6K2 XL D5R2 D7E, D6K D8T, D3K LGP D4K2 LGP D10T2, D6K LGP D5R XL D6R, D5K LGP D6T XW PAT D11T, D6N LGP D5R LGP D10T, D6T XW D3K XL D9T, D4K XL

    ieng
    3512 3408 C-10 3176C 3196 3408B C-12 3412

    wts
    637K, 637G, 637D, 631K, 621K OEM 613C, 627G, 615C II 623H, 621K, 627H, 657G, 611, 623G, 621H, 613C II 637E, 631G, 627K, 615C, 621G, 627K LRC 623K LRC

    backhoe loaders
    442E, 432D, 432E, 442D, 428E

    wtt
    814F II 854G, 824K, 854K, 844K, 844H, 814F

    tskd
    527

    mg
    160H, 120M 2 135H, 14M, 120M, 140M, 14L 160K, 140H, 160M, 140K, 12H, 24, 143H, 120H, 12M, 24H

    oht
    775G, 777F, 775G LRC 775G OEM 777G, 773G OEM 773G, 773G LRC

    mh
    MH3295, MH3024, MH3022, MH3026

    stabilizers/reclaimers
    RM500B

    com
    816F, 826K, 815F II 825K, 816F II 815F

    wheel tractor scrapers
    631KLRC, 623K, 621H, 613CII, 621KLRC

    cold
    PM310, PM312, PM313

    teng
    3126

    it
    IT28G, IT62G II IT24F, IT38G II

    track loaders
    963C, 963K

    compactors
    816FII, 815F, 816F

    motor graders
    12HNA, 140HNA, 14H, 140M, 120MAWD, 160M, 163H, 160HNA

    pipe
    PL61, PL72, 572R II PL87, PL83

    tmh
    TH417C

    ap
    BG600D, AP600F, BG655D, AP555F, BG1000E, AP-1055E AP-655D, AP500F, AP655F L AP655F, AP-1055F BG1055E, BG500E, AP-1000F AP-1000E AP-500E, AP-600D, AP-555E BG555E

    exc
    330C, 325B L 390F 374F L 390F L 320B N 320B L M315F, 330B L 320B, 325B LN 330C L M317F, 330B LN 345B, 345B L 330C LN 320B S M318F, 374F

    petr
    C18 C32 3512E 3512

    15 to 18 liter
    C18

    epg2
    XQP500

    off highway trucks
    777FOEM

    wheel loaders
    962GII, 924H, 966FII, IT24F, 980M, 930H, 924K 982M, 930G, 930K 980H, 980K, 928HZ, 928GZ, 950G, 962G, 980GII, 924HZ, 960F, 950E, 966F, 936F, IT62G, 994F, 950FII, 930M IT28G, 972K, 950GII, 980FII, 962MZ, 980F, 962K, 980G

    epg
    C18 C15 XQP300 XQC1600 3408

    wheel excavators
    M322CMH, M313C