+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    8F-7242: Ring Datar, Kuningan

    Nomor Suku Cadang: 8F-7242
    Merek: Cat
    Mengambil Harga.....

    Metrik

    Baut Cat beserta pasangan ring dan murnya yang diperkeras membentuk sistem yang cocok untuk menghasilkan beban klem tinggi secara konsisten.

    SATUAN:
    • AS
    • Metrik
    • Keterangan Material: 0
    • Lapisan akhir: Kuningan
    • Tipe Ring: Ring Rata
    wheel-type loader
    920, 930T, 966C, 980M, 988, 930K 966M XE 906M 930, 914K 938M 966M, 928HZ, 992, 910K 930R, 950, 906H2 982M, 924HZ, 914M 907H2 992C, 908M 918M 938K 972M XE 966L, 992B, HIN2021D 980K HLG 972M, 980C, 992D, 988B, 907M 924K 924H, 980L, 906K 908H2 980B, 930M 930H, 988F, 926M 908K 980K, 907K

    underground mining loaders
    R2900G, R2900, R3000H, R1700G

    engine - generator set
    3412C C13 XQ375 C13 C13 XQ350 C3.4B C13GENSET

    wheel-type skidder
    518, 528

    track type tractors
    D9N, D9R, D8L, D9H, D9L, D3K2LGP, D7GLGP, D9RLRC, D3K2XL

    wheel tractor scrapers
    631D, 637E, 621B, 623H, 639D, 627H, 627K, 621K, 621H, 621HOEM, 627BPP, 657EPP, 651E, 637DPP

    off-highway truck
    772, 772G, 770G, 773G LRC 777D, 773G OEM 775B, 768C, 773B, 777G, 768B, 775G OEM 769C, 771C, 772G OEM 773G, 776, 769B, 773E, 770G OEM 777E 772B, 773, 769, 777, 777B, 775G LRC

    wheel dozers
    834B

    track-type loader
    951C, 977K, 941B, 941, 955L, 983, 955K, 955H, 951B, 983B, 977H, 977A

    engine - industrial
    3412 3408 D343 G398 C3.4 D353C D353D D348 C13 D346 G353D 3408C D353E D349 G399 PR20B G342C C11 G379 3406 D342 G343 3408B G379A

    articulated dump truck
    735, 730C2 EJ D44B, 730, 730C, 725

    mini hydraulic excavator
    304E2 CR 301.6, 308 303.5E2 CR 305E2 CR 301.8, 305.5E2 CR 301.5, 309 310 301.7CR 307.5 303.5E2 308E2 CR 304.5E2 308.5 305E2 305.5E2 304E2 302CR

    road reclaimer
    RM-300

    olympian
    XQ60

    motor grader
    120, 140, 12F, 12E, 14M, 14E, 16G, 140G, 120B, 120G, 16M, 12G, 14G, 130G, 16

    wheeled excavator
    W345C MH

    articulated trucks
    730C2, 730C, D550B, 730CEJ, 730OEM

    paving compactor
    CS-34 CS44B, CS-44B CP-34 CCS7, CP-44B CW-16 CP44B

    motor graders
    14M

    compact track loaders
    249D3 239D3 299D3 259D3 289D3 257D3 279D3 299D2XHP

    underground articulated truck
    AD22

    excavator
    345C L 349E L VG 349D2, 235, 349D2 L 345D, 349D L 345C, 345D L 225, 345C MH 345D L VG 349E L 245

    vees 27 to 32 liter
    3412C 3408A

    wheel tractor-scraper
    627B, 621B, 621, 621K OEM 666B, 631E, 657B, 627, 650B 660B, 631C, 657, 637D, 623B, 633C, 637B 623K, 657E, 651B, 637, 623K LRC 627H, 641B, 627K LRC 666, 621H, 633D, 623, 621R, 621K

    asphalt screed-wt
    SE60VTXW SE50VT

    earthmoving compactor
    816, 826B, 815, 836, 826C, 825B, 825 825C

    generator
    SR4

    vibratory single drum smooth
    CS34

    skid steer loaders
    246D 262D 226D 242D 232D3LRC 246D3 262D3LRC 242D3 272D3 272D3XE 226D3 236D3 262D3 236DLRC, 242DLRC

    off highway trucks
    777G, 770G, 777D, 775G, 770GOEM, 773E2LRC, 777DLRC, 769B, 772GLRC

    petroleum products
    C13 CX31-C13I C11 CX31-P600 TH35-C11I CX31-C11I TH35-E81 TH35-C13I

    engine - truck
    3408B 3408 C13 1673B 3406 C11 1673 1693

    backhoe loaders
    415F2ST, 430F2ST, 416FST, 430FIT, 420F2IT, 420FIT, 434F2, 444F2, 444F2LRC, 428F2, 432F2LRC, 426F2LRC

    wheel excavators
    W345CMH

    vibratory single drum pad
    CP34

    15 to 18 liter
    C18

    forest products
    345C

    pipelayers
    572G, 571G, 594H, 589

    wheel loaders
    982M, 990, 924H, 938K 930K 928H, 972M, 966M, 980K, 972L, 980M, 924K 966L, 910M 972MXE, 930TII

    wheel dozer
    814, 824S 824B, 834, 834U 824C, 834S 824

    skid steer loader
    289D 247B3, 299D 279C 242B3, 226B3, 216B3, 262D 252B3, 257D 256C 272D XHP 259D 272C 277D 287C2, 299D XHP 262C 287C 249D 232D 236B3, 272D 287D 242D 246D 277C2, 299C 289C2, 277C 272D2 297C 279D 236D 279C2, 297D 297D XHP 246C 289C 272D2 XHP 299D2 XHP 297D2 XHP 239D 262C2

    asphalt paver
    BG555E, AP-1000E SE60 V AP-655D, AP-500E, AP-655C, SE50 VT AP-600D, AP655F, AS4251C SE34V AP-1055E AP-1055D, BG1000E, BG655D, AP-1000D, AP600F, AP500F, BG-2455D, AP300F, AP-255E AP-1055F AP655F L AP355F, AP555F, AP-555E BG600D, SE60VT XW SE60 V XW SE60 VT XW BG-260D, SE50 V AP-1000F BG1055E, BG500E, SE34VT AS3143

    asphalt pavers
    AP655F, AP500F, AP555F, AP600F, AP255E, AP655FLRC, AP600FLRC, AP1055F, AP555FLRC, AP500FLRC, AP655FL

    pipelayer
    594H, 561C, 571F, 594, 572F, 561B

    multi terrain loaders
    257B3, 299D2 259B3, 297D2 299DXHP, 297D2XHP, 299D2XHP, 257DLRC, 259DLRC

    track-type tractor
    D7G, D5, D9R, D4D, 58 10 D6C, D3K2 XL D9G, D4K2 XL 9SU D8H, D3K2 LGP 8U 10U D9H, 8 8S D7F, D4K2 LGP D10, D5K2 LGP 9U 59N 9 10C D8L, D5K2 XL D10N, 59 59L 10S 9C 58L 10SU 8A 9S D9E, D9N

    expanded mining products
    MD5150C

    track excavators
    349D, 345D, 345DLVG, 345CVGOEM, 235, 245, 349D2OEM, 301.7CR 302CR 301.5, 301.6-05 301.8, 349ELVG, 345DL, 349DL

    10 to 13 liter
    C13