+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    8T-4742: UJUNG BATANG

    Nomor Suku Cadang: 8T-4742
    Merek: Cat
    Mengambil Harga.....

    Metrik

    SATUAN:
    • AS
    • Metrik
    • Diameter Batang (mm): M6
    • Klip Penahan: 8T-6902
    • Lebar - D (mm): 12,0
    • Panjang ke Lubang Pin - A (mm): 36,0
    • Pin: 8T-4744
    • Tinggi - C (mm): 12,0
    • Tipe Ujung Batang: Tipe Yoke
    • Ukuran Celah - B (mm): 6,0
    telehandler
    TH360B, TH560B, TH350B, TH580B, TH355B, TH330B, TH220B, TH340B, TH460B

    skid steer loaders
    232B2, 262C2, 226B2, 236B3, 256C 216B3LRC, 236B2, 242, 226B3LRC, 262, 246DLRC, 272C 236DLRC, 272DXHP, 242DLRC, 216B2, 268B, 262DLRC, 246B, 272D 216B3, 262C 246D 252, 232, 242D 252B2, 226B3, 242B3, 236D 246C 262B, 226B, 248B, 252B3

    pneumatic tired compactors
    CW12

    backhoe work tool-wt
    BH150 BH160

    compactors
    826G, 825G

    track type tractors
    D4KLGP, D5K2SLGP, D3K2LGP, D3K2XL, D5K2XL, D4K2LGP, D5K2LGP, D5KLGP, D4K2XL, D5KXL, D3K2SLGP, D4KXL

    multi terrain loaders
    299D 277B, 289DLRC, 299DXHP, 277C 259D 297DXHP, 267, 259B3, 277DLRC, 247B2, 277, 297D 279D 299C 257, 257DLRC, 247, 287DLRC, 259DLRC, 279DLRC, 267B, 279C 287, 289C 247B3, 277C2, 257B3, 287C 297C 257D 247B3LRC, 289C2, 287B, 257B2, 277D 279C2, 287C2

    vibratory single drum smooth
    CS-423E, CS-533D, CS-531D, CS-573E, CS56, CS64, CS-533E, CS74, CS-663E, CS54, CS44, CS-563E, CS-683E, CS-433E, CS-573D, CS-583D, CS76, CS-583E, CS-563DAW

    vibratory single drum pad
    CP76, CP-433E, CP56, CP44, CP-533E, CP-573E, CP-663E, CP-563E, CP74, CP64, CP-533D, CP54, CP-563D

    vibratory double drum asphalt
    CD54B, CB68BLRC, CB44B, CD44B, CB54B, CB46B, CB64B, CB66B, CB7, CB8, CD8, CD10, CB10, CB68B, CB64BLRC, CB16LRC CB13LRC CB15LRC CB13 CB15 CB16

    backhoe loaders
    416EST, 416F2STLRC, 450E, 430EIT, 422F2STLRC, 430F2STLRC, 430EST, 442E, 434E, 434F, 416FST, 422E, 428F, 428E, 428D, 420EIT, 442D, 432F, 420FIT, 420EST, 428F2LRC, 450F, 432D, 420F2ITLRC, 430F2ITLRC, 444E, 444F, 424D, 432E, 430FIT, 422F, 430FST, 420FST, 424BHD, 420F2STLRC, 438II, 436II, 416II, 426II, 428II, 424B, 444F2LRC, 432F2LRC, 416D, 434F2LRC, 420D, 446D

    industrial loaders
    414E

    wheel loaders
    924HZ, IT14G2, 904H, 962G, 966H, 914G2, 980G, 924G, 972H, 924GZ, IT38G, 910G, 924H, 904B, 990, 966G, 928G, 938GII, 938F, 950G, 914G, 980H, IT24F, 962H, IT14G, 908, 928GZ, 928H, IT28G, 930G, 930K IT38F, IT38H, 972G, 938G, 950H, 928HZ, 924F, 938H, 930H, IT62G, IT62H, 918F, IT18F, 986H

    wheel dozers
    824G

    harvesters
    560B, 580, 550B, 550, 570B, 580B, 570