+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    8T-4985: Belleville

    Nomor Suku Cadang: 8T-4985
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 3 1/4 - 4 1/8
    • Tipe Klem Selang: Belleville
    marine products
    C12 C280-16 C280-12 C9 3412 C18 C32 3176C 3408B 3406E 3612 3176B 3616 3412E C-12 3196

    wheel tractor-scraper
    631K, 623F, 637G, 613C II 621F, 615C II 637K, 613C, 651B, 623E, 615C, 627F

    underground articulated truck
    AD55, AD60, AD45B

    track feller bunchers
    TK1051

    forest products
    559C, TK370, HA870, 322C, 2484C, 2670D, HA871, TK380, 2570D, 579C, 586C, 2384C, 533, HA771, 2864C

    track type tractors
    D11R, D9N, D8L, D9R, D5G, D11N, D3G, D9T, D8N, D8RII, D5K2LGP, D9RLRC, D5K2XL, D6T2XL, D6TXL, D6TLGPVP, D6TXW, D6TLGP, D6T2LGP, D6T2XW, D6TXWVP, D6TXLVP, D6TLGPOEM, D6RII, D6RIIXL, D6R2LGP, D6NLGP, D6RIIXW, D6K2XL, D6RIILGP, D4K2XL, D4K2LGP, D3K2LGP, D3K2XL, D4GLGP

    vibratory single drum pad
    CP74B, CP64, CP54B, CP56, CP54

    load, haul, dump
    R3000H

    track-type tractor
    D6N XL D6R II D6T, D8N, D5K2 LGP D6T XL PAT D4G, D8R II D9R, D6T XL D6N LGP D6T LGP D6T XW D4K2 LGP D6T XW PAT D11R, D6R XL D6R, D3G, D6T LGPPAT D5G, D6K2, D10T2, D6R LGP D4K2 XL D6K2 XL D6K2 LGP D3K2 LGP D3K2 XL D5K2 XL

    wheel feller bunchers
    HA770, 563D, 573D

    track-type loader
    953K, 963B 973C, 963K

    stabilizers/reclaimers
    RM-500, RM500B

    log loaders forestry
    538LL, 320D2FMLL

    7 to 9 liter
    C9 C7

    wheel tractor scrapers
    627F, 657B, 627H, 623F, 621H, 623H, 637G, 631G, 637K, 621F, 623G, 631K, 631KOEM

    3600
    3612

    motor grader
    24, 24H

    wheel-type loader
    907M 928HZ, 914K 972G, 938K 902, 907K 966G, 930K 966H, 924HZ, 930H, 924H, 924G, 938G II 962G II 950 GC 928G, 966G II 910K 962H, 918M 908M 950K, 906K 950G II 924K 906, 914M 990K, 908K 993K, 960F, 938M 972G II 992K, 972H, 910M 930M 962K, 980K, 988K XE 950H, 972K, 950F II 988 XE 906M 980K HLG 930G, 992G, 966K

    track loaders
    963K, 963BLGP, 953B, 963

    engine - truck
    3306C C7

    material handler
    MH3024, MH3037, MH3022, MH3049

    asphalt paver
    AP-1000E AP-1055F BG-225C, BG555E, AP555F, AP-1055E BG1055E, AP500F, BG500E, AP-1000F AP-650B, BG-230D, BG1000E, AP-555E AP-800D, AP-500E

    3116/3208
    3208

    generator
    SR4B SR5 SR500

    15 to 18 liter
    C15 C18 3406C 3406C CKD

    forestry excavators
    322CFMLGP, 538GF, 325CFMHW, 330CFMHW, 322CFMHW

    wheel loaders
    972H, 966K, 950H, 966H, 908M 992K, 966G, 950K, 972K, 924GZ, 926M 962H, 980K, 930G, 928H, 930K 930M 924K 993K, 980G, 950F, 962K, 972G, 924HZ, IT28G, IT38H, 928HZ, 938K 990K, 938H, 966GII, 972GII, 950FII, 962G, 936F, 950GII, 950E, 992KLRC, 962GII, IT62G, 950G, 928GZ, 938GII, 936E, 988KXE, 990KLRC, 993KLRC, 980KOEM

    wheel dozers
    854K, 854G, 834G, 854KLRC, 844KLRC

    wheel excavators
    M322C, M318C, MH3024, M316F, MH3026 M314F, M316C, MH3022, M322F, M323F M325CMH, M322CMH, M320MH, W345BIIMH

    cold planers
    PM-465

    asphalt pavers
    AP500F, AP555F, AP1055E, AP500FLRC, AP1055F

    engine - generator set
    3412C C15 C18 C13 3406C C32 3306 C18 I6

    track excavators
    313D2, 320D2, 390D, 320D, 312D, 320B, 320C, 323, 5090B, 329D2, 385C, 320E, 325C, 318C, 350, 330CL, 345BL, 345BII, 323DL, 320D2L, 320ELRR, 349ELVG, 385CFS, 330CLN, 330D2L, 313D2GC, 318D2L, 325CL, 329D2L, 320D2GC, 345BIIL, 336EL, 325FLCR, 325CMH, 320CL, 320EL, 312EL, 235D, 320GC, 316EL, 336FLN, 323FOEM, 336-07 336-07GC 323D3 349EVGOEM, 349FL, 312DL, 326D2L, 326FLN, 340FUHD, 385CL, 365CMH, 323D2L, 336ELH, 365CLFS, 349EL, 350L, 385CLMH, 320BL, 385BL, 320BS, 318EL, 330C, 312D2L, 336FL, 320DGC, 323FL, 318FL, 323FSAOEM 311FLRR, 340-07 323FLN, 323EL, 316FL, 323ESA, 320CU, 322CL, 322CLN, 320BLN, 365CLOEM, 314CCR, 314DLCR, 325B, 312F, 320CS, 365CL, 320ERR, 325CCR, 320CLRR, 311DLRR, 320BN, 336FOEM

    articulated trucks
    D350E, D400E, 730, D400EII, D350EII, 725OEM, 730OEM

    off-highway truck
    773E, 777F, 784B, 777B, 777G, 769D, 785C, 777D, 772G OEM 772G, 771D, 797F, 777C, 777, 773G OEM 775G LRC 773G LRC 773D, 770G, 773F, 775F, 775G OEM 770G OEM 776C, 773G, 777E 785B

    underground articulated trucks
    AD55B, AD55, AD30, AD45B, AD60

    vibratory single drum smooth
    CS-533E, CS-423E, CS10GC, CS11GC, CS12GC, CS68BLRC, CS56, CS54B, CS44B

    underground mining loaders
    R3000H, R1300G, R2900G, R1700K

    cold planer
    PM-201

    vibratory double drum asphalt
    CD10, CB16 CB7, CD8, CB44B, CB54B, CB8, CB10

    engine - machine
    C9.3 C4.4

    petroleum products
    C15 CX35-C18I TH31-C9I 3126B C7 CX35-P800 C18 CX31-C9I CX31-P600 CX31-C15I C9 TH48-E70 TH48-E80 CX31-C18I C280-12 CX38-P892 CX31-C13I TH31-C9P CX38-P800 TH31-E61

    backhoe loaders
    428E, 442E, 428D, 442D, 434E, 432D, 444E, 420D, 432F2, 434F2, 432E, 420EIT, 430FST, 430FIT, 430F2ST, 420F2IT, 420F2ST, 450-07 440

    brush cutters,industrial,other
    586CLRC

    3300
    3306B 3306

    paving compactor
    CS68B, CS-64B CP44B, CS-56 CS-433E, CW-34 CB10, CP54B, CP-433E, CS-54 CP-64 CB7, CB-64 CP-44B CP-56 CB-44B CW-16 CS-44B CCS7, CS-423E, CS64B, CP-533E, CS-663E, CP-76 CB-54B CS-74 CS54B, CS-66B CD-44B CB-54 CS79B, CP-68B CB-434D, CP-74 CS-68B CP68B, CS-64 CS-54B CS-56B CP56B, CB-66B CS-79B CP-74B CP-56B CS74B, CS56B, CB8, CS44B, CCS9, CP-54B CB46B, CB-64B CS-76 CP-323C, CB-68B CD-54B CB15 CS-533E, CS-78B CP-54 CP-34 CP74B, PS-360C, CS78B, CS-74B CS-683E, CS-323C, CS-34 CB13 CP76B, CP-663E

    transmission
    CX31

    pneumatic tired compactors
    CW16, CW12

    10 to 13 liter
    C13

    engine - industrial
    C9 C280-16 G3406 3612 C18 C7 3126B C-9 CPT372 SPP101

    motor graders
    24N

    compactors
    816F, 836H, 826G, 815F, 836G, 825G

    articulated dump truck
    725, 730, D400E II D350E II

    defense and federal products
    DEUCE

    vees 27 to 32 liter
    C32 3412C

    integrated toolcarrier
    IT62H, IT28G, IT62G II IT12B

    wheeled excavator
    M318C MH M315C, M318, M325C MH M313C, M320F, M318C, M322C, M322F, M320, W345B II M318F, M316C

    engineer support tractor
    C18 30/30

    wheel dozer
    844K, 854K, 824G, 814F, 834H

    off highway trucks
    789B, 770, 771D, 775D, 770G, 772G, 784C, 769D, 777D, 777G, 797B, 775G, 793C, 773D, 777E 776D, 797F, 797, 789C, 775E, 772, 777E2 773E2LRC, 777GOEM, 777DLRC, 775GOEM, 770GLRC, 772GLRC, 770GOEM, 797FXQ, 772GOEM

    excavator
    320C, 320B L 330D2 L 325C, 320D2 L 314C 330D2 320F L 312D L 336F L 385C L MH 325C FM 320D2, 311D LRR 365C 349F L 323F OEM 325B L 312E L 320D2 GC 328D LCR 326D2, 320C L 320D L 385C L 320E L 345B II 336E LH 329D2 L 330C FM 318C, 330C L 336F, 320B, 330C, 349E L HVG 336E, 340F L UHD 336 GC 322C FM 538 315C, 352F XE VG 352F, 322C, 323D LN 349F LXE 326F, 336F LN 330C MH 336F L XE 385C, 323D2 L 345B L 349E L 325F 320E LRR 323F L 314D LCR 365C L 320D LRR 374D L M318F, 385B, 349E L VG 352FMHPU 318F L 312F, 312C L 336E L 313D2, 312D, 325C L 314E CR 318D2 L 314E LCR 312D2, 321C 568 FM 390D L 336E LNH 318E L 326D2 L 336FMHPU 320E LN 349F, 323F 352F OEM 320D2 FM 325B LN 312D2 L 336E HVG 350, 326F L 313F 320B N 320C FM 349E, 336F LNXE 326F LN 323D2 319C 336 340F L LRE 313D2 GC 330C LN 323D L 312C, 325F LCR 316F L 311F LRR 335F LCR 320D, 320E, 311C 365C L MH 329D2, 345B II MH 352F-VG 340F, 336F XE 313F L 350 L 385C FS 323E L 320 GC 320E RR 316E L 323F SA 335F 313D2 LGP 345B, 336E H 323E SA 315F LCR 323F LN 320D GC 336F LN XE 312E, 320B S 314D CR 323E LN 314F CR 320D RR 323D S 336E LN 568 FM LL

    backhoe loader
    430D, 430E 444F2, 436C, 438C, 444E, 428F2, 428C, 416C, 434E, 420F2 428D, 430F 426C, 430F2 438D, 442D, 420D, 420E 432D, 416F2 450F