+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    8T-4987: Belleville

    Nomor Suku Cadang: 8T-4987
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Kerja (in.): 5 1/4 - 6 1/8
    • Tipe Klem Selang: Belleville
    asphalt pavers
    AP1000F

    whex
    M330D M316F, M316D, M317D2, M315D2, M315D, M320F, M313D, M324D2 MH M318F, M314F, M318D, M322D MH M322F, M320D2, M318D MH M322D2 MH W345C MH M322D, M322D2

    bhl
    450E, 450F

    uat
    AD22

    fp
    TK380, 548 TK371, 559C, TK381, HA870, 558 2484C, 345C, HA770, HA871, TK370, 2384C, 543, 533, 322C, 579C, HA771

    ttl
    963K, 953D, 953K, 973C, 963C

    track excavators
    320D, 329DLOEM, 324D, 326D2L, 320-07GC, 336DL, 326D2, 330C, 320D2, 330D2L, 330D, 324DL, 329D, 349E, 320D2L, 320-07, 326FL, 336DLOEM, 322CL, 325DL, 323DL, 330DL, 345DL, 329DL, 326FLN, 336ELH, 349ELVG, 329DLN, 345CL, 325CL, 336FLN, 349EL, 330CL, 325DLOEM, 330DLOEM, 329D2L, 329ELN, 349EOEM, 324DLNOEM, 323DLN, 340D2L, 325CCR, 320DL, 336FXE, 336FL, 330D2LOEM, 336FLXE, 336D2L, 330FL, 330FLN, 336F, 336EL, 336EOEM, 323D2L

    track type tractors
    D11R, D7R, D8N, D10N, D6NLGP, D10R, D8NNSUC, D7RLGP, D7RIIXR, D7RII, D6K2LGP, D7RIILGP, D5RLGP, D6K2XL

    articulated trucks
    725C2, 730, 740BEJ, 730CEJ, 725OEM, 745D, 730EJ, 740DEJ

    wtl
    990K, 994K, 993K, 994D, 994H, 994F

    comp
    PS-360C

    mining
    6015B

    chal
    65C, 65D

    underground mining loaders
    R1300G

    meng
    3516B

    adt
    730C, 730C2 EJ 725, 740B, 730C2, 725C, 735B, 730, 740, 745 740C 740 GC 735C, 745C, 725C2

    ttt
    D6N D6K2 XL D11R, D6K2, D7R II D7R, D6N XL D6K LGP D6K2 LGP D7G2 D7G, D6N LGP D8N, D6K XL D5R XL D11N, D6N OEM D5R LGP

    ieng
    C13 3126B G3608 C7 C15 C11 C18 C-12 C9.3 C-10 C-9 3196 G3606B C9 SPP101 G3606

    wheel feller bunchers
    2570D, 573D, 2670D, 563D

    wts
    623G, 623K LRC 621H, 637G, 621K OEM 627H, 631G, 621G, 627K LRC 621K, 627G

    backhoe loaders
    450E

    mg
    24M, 24, 14M

    mh
    MH3049, MH3024, MH3022, M325D L MH M325D MH MH3059, MH3026

    oht
    775G OEM 777D, 777G, 777F, 773G LRC 775G LRC 777E 776D, 797, 797B, 773G OEM 797F, 793F, 793D

    3000
    C7.1

    3300
    3306B

    log loaders forestry
    568LL, 330DFMLL, 538LL, 324DFMLL, 558LL, 548LL

    rrss
    RM500B, RM-350B

    wheel tractor scrapers
    637G, 623H, 621K, 623G, 621G, 627G, 627K, 627H, 623K, 631G, 627KLRC

    emp
    6015B

    10 to 13 liter
    3176C

    track loaders
    953K, 963D, 963K, 953

    motor graders
    14M, 140G, 24M

    pipe
    572R II PL61, 572R

    ap
    AP600F, AP655F, AP-1000F AP655F L BG1055E, AP-1055E AP-1000E BG1000E, AP-1055F

    large mining products
    5110BMH

    pipelayers
    PL61, 572R, PL61LRC, 572RII

    exc
    336E L 336D2 L 330D, 336D2 XE 320D2, 345C L 352F XE VG 336D2, 320D L 330C L 320D2 L 330F, 352F-VG 336D L 352F, 336F, 322C FM 323D S 349E, 325D, 329D2, 323D2 L 320D2 FM 324E L 349D2 L 330D L 329D L 336F LN 320D LN 323D L 349F L 336F L XE 345D L 336E, 349D, 329D2 L 345D L VG 568 FM LL 340F, 326D2 L 324D L 325D L 320 GC 345C, 336E LH 325C FM 323, 324D LN M325D MH 320D, 336D LN 336F L 349F, 336E HVG 340F L LRE 323D SA 349D L 326D2, 349E L 320D FM 324D FM 558 5110B 336D2 L XE 326F, 330F L 330D MH M325D L MH 336F LN XE 330D FM 325D MH 323D LN 336E H 330D2 L 340D2 L 352FMHPU 340F L UHD 320, 329E L 349E L VG 340D L 336D, 326F L 568 FM 336E LN 349D2, 345D, 538 330C, 329D LN 330D2 329F L 324D, 324E LN 349F LXE 330C FM 328D LCR 325C, 323D2 322C, 326D L 324E, 329E, 345C MH 325C L 326F LN 349E L HVG 330FMHPU 5230B, M315F, 330D LN 352F OEM 325D FM LL 336E LNH 5130B, 329D, 335F 324D FM LL 323D, 335F LCR 336D2 LXE 330F LN 329E LN M317F, 336D2 GC 330F OEM M318F, 330C MH 336F XE 336F LNXE 330C LN 336FMHPU 325D FM 5230, 5130

    petr
    CX31-P600 CX31-C11I CX31-C13I C13 TH35-E81 TH31-C9P C18 C11 TH31-C9I TH48-E70 CX31-C9I TH35-C13I TH35-C11I C9 CX35-P800 TH48-E80 C27 C7 TH31-E61

    forestry excavators
    322CFMHW, 568GF, 548GF, 320DFMGFB, 558GF

    skidders
    525DLRC, 535B, 545DLRC

    off highway trucks
    775G, 797F, 773G, 773GLRC, 777GOEM, 777E2

    wheel loaders
    980F, 993K, 994, 980C

    epg
    C18 I6 C18 C32 C9 C9 GEN SET C27 C13 C15

    wheel excavators
    M313D, M318DMH, M323F M322D, M325DMH