+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    8T-8394: Ring Aus Kepala

    Nomor Suku Cadang: 8T-8394
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Alur - B (+/- 0,001inci) (in.): 2,62
    • Diameter Batang (in.): 2,50
    • Lebar Alur - A (+/- 0,003 inci) (in.): 1,69
    wheel-type loader
    936 936E G936 966C 936F 966R

    wheel-type skidder
    FB518

    underground articulated truck
    AD45B AD60 AD45 AD55 AD55B AD40 AE40

    excavator
    245 245B 245D

    integrated toolcarrier
    IT28B

    track-type loader
    953 943

    wheel tractor-scraper
    615C II 613C II 615C 613C 615

    track-type tractor
    5S D5H 5P 5 5A 55 D5

    load, haul, dump
    R2900 R1700 II R3000H R1300 R2900G R1700G