+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    9B-7237: BAUT

    Nomor Suku Cadang: 9B-7237
    Merek: Cat
    Mengambil Harga.....

    Baut Track

    Keterangan:

    • Baut track digunakan untuk membautkan shoe track ke rakitan sambungan.

    SATUAN:
    • AS
    • Metrik
    • Grade: 0
    • Keterangan Material: 0
    • Lapisan akhir: Bersepuh Seng
    • Panjang Keseluruhan (mm): 0
    • Panjang Pegangan (mm): 0
    • Pelapisan: 0
    • Penggerak (mm): 0
    • Pitch Ulir Lubang: 0
    • Tinggi Kepala (mm): 0
    • Tipe Baut: Baut Kepala Hex
    • Ukuran Ulir (mm): 0
    • Ulir: UNC Ulir Kasar
    track type tractors
    D6HIIXL, D6T, D6RIII, D7RLGP, D6NXL, D6TXLVP, D7RIIXR, D6RXL, D6RIIXL, D5HIIXL, D4CIIILGP, D11R, D9N, D7R, D8RLRC, D6RII, D9R, D6RXR, D6RXW, D8N, D3GLGP, D6TXW, D6RIIXW, D6GSR, D7E, D6G, D6R, D6RIILGP, D8RII, D6RIIILGP, D8T, D9RLRC, D6HIIXR, D4HIILGP, D6TLGPVP, D6TXL, D8L, D6RLGP, D4HIIIXL, D6ESR2000, D10N, D3CIIIXL, D9L, D7RIILGP, D4K2LGP, D4GXL, D6RIIIXL, D4G, D6NLGP, D6GIILGP, D5CIII, D6TXWVP

    drll
    MD6250, MD6310

    wtl
    966H, 966F II 988K, 992G, 936E, 992K, 993K, 928G, 972H, 980F II 950B/950E 994D, 980C, 950F II 970F, 992C, 962G, 950F, 950G, 966G, 972G II 992D, 980G II 988K XE 986K, 938G, 990H, 988H, 990 II 988G, 994H, 966G II 938F, 972G, 936F, 980H, 938G II 980G, 950E, 994, 960F, 988B, 950B, 936, 988 XE 966D, 988F II

    comp
    CS-563D CS-433C, CS-583C, CS-431C, CP-433C, CB-334D, CB16 CP-563, CB10, CP-533C, CB-335D, CS-531D, CB8, CS-563C CS-533D, CB15 CS-533C, CB13 CB-634D, CS-531C, CS-573D, CB-334E, CP-563D, CP-563C, CP-663E, CB7, CS-573C, CB-634C, CB-534B, CP-533D, CS-583D, CS-663E, CB-434B, CW12 CS-563 CS-683E, CB-335E

    adt
    D400E, 725, 730, D300E II 735B, 740, 740B, D400E II 745C, D350E II 735, 735C, D250E, 740C D350E, D300E, 735 OEM D250E II

    vibratory single drum pad
    CP-563C

    wheel feller bunchers
    HA770

    wts
    657B, 621E, 631E, 613G, 627G, 657G, 611, 621F, 631G, 637G, 637E, TS180 623F, 657E, 627E, 613C II 621G, 637D, 651E, 613C, 633E, 623E, 637K, 615C II 627H, 615C, 651B, 623G, 627K LRC 621B, 627K, 631K, TS185 TS225 627F, 639D, 633E II 657

    wtt
    824G II 814F, 834H, 854G, 854K, 814F II 844, 834K, 824H, 844H, 824G

    tskd
    D4HTSK III 527 D4HTSK II 517 D5HTSK II

    mg
    140H ES 120H, 160H NA 160K, 140M, 12H, 140H, 160G, 12H ES 12M, 12K, 24H, 140K, 12H NA 160H ES 12G, 160H, 18M3, 16G, 14G, 16M, 135H, 120G, 16H NA 120K 2 130G, 120H ES 120H NA 143H, 24, 140G, 135H NA 140H NA 140K 2 24M, 14H NA 120K, 163H NA 16M3

    mh
    MH3059, MH3037, MH3049

    oht
    793F XQ 771C, 775G OEM 785G, 769D, 793F AC 793F OEM 769C, 793D, 773F, 777G, 789, 797, 785D, 770G, 784B, 773E, 793F, 793C, 795F XQ 772G OEM 777D, 784C, 797F, 773D, 777F, 789B, 777E 772, 794 AC 770G OEM 777B, 771D, 772G, 775F, 775D, 776D, 773G, 776C, 773G OEM 775G LRC 777C, 795F AC 773B, 775B, 789D, 785C, 793B, 773G LRC 797B, MT4400D AC 772B, 789C, 777, 770, 785B, 785, 793F CMD 775G

    stabilizers/reclaimers
    RM500B

    log loaders forestry
    320BLL, 568LL

    rrss
    RM-350, SS-250, RR-250, SM-350, RR-250B, RM-250C, RM-300, SS-250B, RM-350B

    wheel tractor scrapers
    627EPP, 623B, 657B, 627E, 657E, 627G, 631G, 633E, 623E, 633D, 657EPP, 657G, 623G, 631EII, 621G, 627F, 631D, 623F, 613CII, 631KLRC, 637D

    emp
    6020B, 6015B

    track loaders
    973CLGP, 933CLGP, 963K, 933, 963C

    it
    IT18B, IT28B, IT28G, IT38G, IT62G

    pipe
    PL72, 572R, 561N, 589, 587R, PL87, 587T, PL83, PL61, 583T, 572R II 578, 561M

    ap
    10 FT AP600F, 8-16B AP-600D, AP-1055B, AP-1055D, AP-1055E BG555E, AS2301 8 FT BG-260C, AP-1055F AP655F, AP-1000D, BG-2455C, AP-900B, AP-1050B, BG-2255C, AP-655C, BG1000E, AP500F, AP-655D, BG655D, BG-230D, BG500E, BG600D, BG-230, AP-1000E BG-210B, 10-20B BG-225B, AP-1000B, BG-2455D, BG-240C, BG-225C, AP555F, 10-20WB AS2251 AP-500E, AP-800D, 10B BG-260D, AP-555E AP-650B, AP-1000, AP-1000F AS2252C AS2302 AP-1050, AP-200B, BG1055E, BG-245C, AP-800C

    petr
    WS223 3512C C18 WSF255 XD WSF255 SS C175-16 TH55-E70 CX48-P2300 C27 TH31-C9P C13 TH31-E61 WSP255 C9 3516C WS305 XD C7 CX31-P600 TH35-E81 CX31-C9I 3516B WSF223 TH48-E70 WSF223 SS TH48-E80 CX35-C18I WS255 XD CX31-C11I TH35-C13I C32 CX38-P892 CX31-C15I C15 WS223 SS TH31-C9I WS255 SS 3516 TH35-C15I 3508C 3512E 3512 WSF255 3512B CX31-C13I C11 WSP273 CX31-C18I CX38-P800 WSP305 WSP223 3508B 2016 C280-12 WS255 WS223 XD CX35-P800 TH35-C15T TH55 TH55FT-E90 TH35-C11I WS273 XD G3306B

    epg2
    SR4B SR4 SR4BHV SR5 SR500

    wheel loaders
    960F, 936F, 966H, 938F, 950FII, 972GII, 972H, IT28G, 980H, 966FII, 988F, 980FII, 972G, 980F, 980C, 938G, 990, 928G, 980G, 950E, 966E, 980GII, 966F, 966GII, 966G, 994F

    wheel dozers
    824C, 834B, 824GII, 834G, 814B, 854G

    mex
    304.5, 304.5E2

    cold planers
    PM-201, PM-565B, PM-465

    asphalt pavers
    AP-1055B, AP-655D, BG-2455D

    whex
    M325B W330B

    bhl
    450E

    lhd
    R1300G II R1600H, R1700G, R2900G, R3000H

    uat
    AD55B, AD55, AD22, AD45B, AD60, AD30

    emac
    C9.3 3306 3304

    fp
    563D, HA870, 586C, 554, TK370, TK380, SAT214 553C, 573C, 2470C, TK381, 2570C, 574, 533, 580B, 2670C, 563C, 560B, 570, HA771, 550B, 522B, 580, 543, 2864C, 539, 521B, 2670D, 550, 548 558 HA871, 2570D, 573D, 570B

    ttl
    953K, 953C, 933C, 963D, 973C, 953D, 933, 939, 963B 939C, 963C, 963K, 973

    wktl
    PR190 PR172 SR17 PR184 SR21 SR18 SR321 SR318

    track excavators
    350L, 385BL, 5080, 235B, 325, 235C, 330B, 330, 235D, 330L, 330BL, 385B, 325L

    articulated trucks
    740B, D400EII, D250EII, 730, 740BEJ, D350EII, 725

    underground articulated trucks
    AD30

    tlg
    TL5 44 TL5 40 TL4 36 TL4 24 TL5 34 TL2 930 TL5 36 TL4 42 TL2 530 TL2 730 TL5 30 TL4 45 TL5 48 TL4 31 TL5 42 TL5 50 TL4 27 TL5 38 TL5 32 TL5 46

    chal
    65E, MT865, 95E, MTC855, MTC835, 65D, MT835, MT845, 75E, 85D, 85E, MT855, VFS50 MTC845, 65C, VFS70 85C, 75C, MTC865

    vibratory single drum smooth
    CS-563AW, CS-573D

    underground mining loaders
    R1600G, R2900G, R1300G, R1300GII

    meng
    3512C C18 3516E 3516C 3516 3512B C280-12 3406C 3508B C32 3516B 3412C 3508C 3408C 3412 3606 3512E 3406B 3612 3508 3512 C9 3406E 3304B 3412E C175-16 C280-16 C12 3408B 3208 C280-6 3306 C9.3 3408 3306B C280-8 C15 3608 C30 3412D 3616

    ttt
    9U D10T2, D5E, D6R, D5K LGP D9R, D7R XR D6T XW D6H, D5G, D8T, D4K2 XL D5K2 LGP D10R, D5C III D6N 7U D7R II D8N, 9 D6T LGP 7S D10T, D6R II D7R, D7G2 D6H XL D6T, D5H, 5A D6R III D3K2 LGP D9T, 5P D11R, D4C III 57H D6M 9SU D6R STD D8R 58L D6T XL PAT D6T XL D4K XL D4G, 5 D6R XL D3K XL D3K2 XL D11T, 7A D6G2 LGP 11 55, D7H, D4K2 LGP 11U D11N, D6G SR D3C III D4H, 7 D6T XW PAT D3G, D8R II D3K LGP D6R LGP D6E 7SU D5K2 XL D7G, 5S 11SU D5H XL D7E, 59L D4H XL D6H XR D6G2 XL D7R LGP D6T LGPPAT D5K XL D6E SR D4E SR D4H III 59N D4K LGP

    ieng
    3208 3512B G3516 C27 3116 G3516C C32 C18 3516C G3516E C175-16 C-10 3512 3508B D330C C-16 3406E 3306 3512C 3408B 3516B G3306 SPF743 SR4 SBF214 G3512E 3176C C15 C280-16 3406C G3408B 3408E 3408C 3176B C13 3126 C7 G3412 C9 3412C 3114 3196 SUF557 3304 C-9 SPT342 3516 3512E G3616 3412E 3406 G3406 3508 G3520B SPT343 C175-20 G3508 SPS342 C-12 SPF343C G3408 3126B SCT673 C11 G3612 G3512H SPP101 3508C G3512 CPT372 C-15 D333C SPS343 3406B 3304B SPF343 3456 3412 PMG3516 3612 3408

    ag tractors
    75D

    brush cutters,industrial,other
    TK371

    com
    836K, 836H, 826C, 826G II 815B, 836, 825G II 825G, 816F, 826H, 815F, 816F II 815F II 826G

    cold
    PM-565, PR-450C, PR-1000, PM822, PR-1000C PM820, PM825

    est
    C18 DEUCE

    teng
    C15 C13 3114 3116 3208

    motor graders
    160HNA, 140HNA, 140M, 140K2, 24M, 120K2, 135HNA, 140G, 12HNA, 160H, 120K, 12G, 16M3, 14H, 12H, 120HNA, 140H, 16H, 163H

    compactors
    825GII, 816B, 836G, 816F, 815F, 825C, 816FII, 825H

    tmh
    TH255C

    exc
    5110B 330, 385B, 330B, 325 L 568 FM 568 FM LL 313D2, 330B L 330 L 320D FM 313D2 LGP 330B LN 320B LL 5090B, 320D2, 350, 5080, 375 L 558 235D, 325 FM L 5230, 375, 330 FM L 350 L 320B FM LL

    pipelayers
    561N, 572R, 583R, 561H

    skidders
    D5TSKHII, 527GR, 517CA, 527CA, 535C, D4TSKHIII, 545

    off highway trucks
    776D, 769D, 773FOEM, 775FOEM, 770GLRC, 771C, 771D, 775E, 777FOEM

    epg
    3516B 3512B 3516 C18 G3516H G3516C C27 3406B 3516C 3412C PM3516 3512 G3306 3406C 3508 3512C 3516E C32 3306B C13 XQ375 3306 C15 C175-16 G3516 G3516B 3412 G3516E G3520C 3456 3208 G3406 G3520H PM3512 3408C G3512 C2.2 G3508 3406E XQC1600 PP3516 XQC1200 PMG3516