Caterpillar

Pilih Peralatan

Pilih peralatan untuk melihat suku cadang yang cocok untuk peralatan Anda.
Tidak ada saran hasil. Coba lagi.
Mendaftar
Caterpillar

Tambahkan Peralatan

Untuk menemukan suku cadang yang sesuai.Untuk menemukan suku cadang yang sesuai.
Cari nama atau nomor suku cadang

Pilih Peralatan

BerandaPerlengkapan BengkelAlatKunci Pas335-3395: Spanner Wrench
Beranda
Perlengkapan BengkelAlatKunci Pas
335-3395: Spanner Wrench
335-3395: Spanner Wrench

Cat® Spanner Wrench is used for the removal and installation of the accumulator on a pipelayer, ensures accurate handling and secure fitting

Merek: Cat

Gambar Produk
335-3395: Spanner Wrench
335-3395: Spanner Wrench
335-3395: Spanner Wrench
335-3395: Spanner Wrench
335-3395: Spanner Wrench

Cat® Spanner Wrench is used for the removal and installation of the accumulator on a pipelayer, ensures accurate handling and secure fitting

Merek: Cat

Periksa Harga
Periksa Harga
Silakan masuk untuk melihat harga pelanggan
Informasi Garansi
Kebijakan Pengembalian
Keterangan
Keterangan

The Spanner Wrench removes and installs accumulators on pipelayers, ensuring that these major hydraulic components are securely attached and maintained. The wrench provides the necessary torque and precision to handle the nuts used in accumulator assemblies, supporting the proper function and longevity of the hydraulic system.

Attributes:
• Used with 1/2" square drive ratchet wrench.
• Positive engagement (three pins) reduces the risk of damage to the accumulator.
• Black oxide coated to resist corrosion.

Applications:
The Spanner Wrench is a major tool for maintaining accumulators on pipelayers, ensuring that hydraulic systems function smoothly and efficiently.

The Spanner Wrench removes and installs accumulators on pipelayers, ensuring that these major hydraulic components are securely attached and maintained. The wrench provides the necessary torque and precision to handle the nuts used in accumulator assemblies, supporting the proper function and longevity of the hydraulic system.

Attributes:
• Used with 1/2" square drive ratchet wrench.
• Positive engagement (three pins) reduces the risk of damage to the accumulator.
• Black oxide coated to resist corrosion.

Applications:
The Spanner Wrench is a major tool for maintaining accumulators on pipelayers, ensuring that hydraulic systems function smoothly and efficiently.

Spesifikasi
Spesifikasi
Unit PengukuranASMetrik
Overall Length (mm): 136,92
Overall Length (in): 5,391
Overall Width (mm): 39,4
Overall Width (in): 1,551
Overall Height (mm): 121,25
Overall Height (in): 4,774
Weight (kg): 0,69
Weight (lb): 1,521
Material: Coating Mixed: Nonmetallic,Sealants / Adhesives Adhesive,Structural Steel
Unit PengukuranASMetrik
Overall Length (mm): 136,92
Overall Length (in): 5,391
Overall Width (mm): 39,4
Lihat Lainnya
Model yang Kompatibel
Model yang Kompatibel

Kami saat ini tidak memiliki informasi kompatibilitas untuk suku cadang ini.

Informasi Garansi
Kebijakan Pengembalian
KeteranganSpesifikasi
Keterangan untuk nomor suku cadang 335-3395

The Spanner Wrench removes and installs accumulators on pipelayers, ensuring that these major hydraulic components are securely attached and maintained. The wrench provides the necessary torque and precision to handle the nuts used in accumulator assemblies, supporting the proper function and longevity of the hydraulic system.

Attributes:
• Used with 1/2" square drive ratchet wrench.
• Positive engagement (three pins) reduces the risk of damage to the accumulator.
• Black oxide coated to resist corrosion.

Applications:
The Spanner Wrench is a major tool for maintaining accumulators on pipelayers, ensuring that hydraulic systems function smoothly and efficiently.

Lihat Lainnya
Spesifikasi untuk nomor suku cadang 335-3395

Unit Pengukuran

ASMetrik
Overall Length (mm): 136,92
Overall Length (in): 5,391
Overall Width (mm): 39,4
Overall Width (in): 1,551
Overall Height (mm): 121,25
Overall Height (in): 4,774
Weight (kg): 0,69
Weight (lb): 1,521
Material: Coating Mixed: Nonmetallic,Sealants / Adhesives Adhesive,Structural Steel
Lihat Lainnya
KunciKunci
Pemasangan Pabrik

Suku cadang ini didesain agar cocok dengan peralatan Cat Anda berdasarkan spesifikasi produsen.

Perubahan apa pun pada konfigurasi produsen dapat menyebabkan produk menjadi tidak cocok dengan peralatan Cat Anda. Hubungi Dealer Cat Anda sebelum melakukan pembelian untuk memastikan suku cadang ini sesuai untuk peralatan Anda dalam kondisi dan asumsi konfigurasinya saat ini. Indikator ini tidak menjamin kompatibilitas untuk semua suku cadang.

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Remanufaktur

Tidak Dapat Dikembalikan

Kit

Diganti

Bicara dengan ahlinya