+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    102-5861: PELAT DORONG

    Nomor Suku Cadang: 102-5861
    Merek: Cat
    Mengambil Harga.....

    SATUAN:
    • AS
    • Metrik
    • Diameter Bagian Dalam (in.): 0
    • Diameter Luar (in.): 0
    • Ketebalan (in.): 0
    • Keterangan Material: 0
    underground mining loaders
    R2900G

    wheel-type loader
    988K, 990K, 992K, 988G, 980H, 980G II 980G, 986H, 993K, 986K, 990H, 988 XE 988H, 988K XE

    challenger
    MT855, MTC865

    compactors
    825H, 826G, 826C, 825C, 825K, 836H, 836KLRC, 826GII

    engine - generator set
    C18 C32 C15 C27 3456 C15 I6 3406E PM3456 C18 I6 C9 C13GENSET

    track type tractors
    D8T, D11R, D11T, D10T2, D10T, D11TCD, D10T2LRC, D8RII, D8RLRC

    wheel tractor scrapers
    637K, 623G, 657E, 623E, 657G, 627E, 621G, 621E, 651B, 627G, 631G, 623F, 631D, 637G, 637KLRC, 621F, 637DPP, 657EPP, 627F

    off-highway truck
    770G, 775F, 772G, 770G OEM 777G, 773G, 773F, 775G LRC 777F, 777D, 773G OEM 770, 775G OEM 772, 772G OEM 777C, 777E 773G LRC

    7 to 9 liter
    C9

    wheel dozers
    824K, 824C, 824H, 824G, 834G, 844H, 834H, 834K, 844KLRC, 854KLRC

    engine - industrial
    C15 C18 3406E 3456 C27 C-15 C32 C-16

    articulated dump truck
    740 GC 740, 740C 735, 740B, 745 735B, 735 OEM D350E II D400E II

    road reclaimer
    RM500B, RM-500

    olympian
    XQ500

    motor grader
    24M, 24

    ag tractors
    MTC835, MT835, MTC845, MT865, MTC855, MT845

    material handler
    MH3295

    articulated trucks
    740B, 735, 745C, 735C, D400EII, 735OEM, D350EII, 745DLRC, 740CEJ, 740GC

    motor graders
    24M

    underground articulated trucks
    AD30, AD60, AD55, AD45B

    underground articulated truck
    AD55, AD30, AD45B, AD55B, AD60

    drill
    MD6250, MD6310

    excavator
    374D L 374F L 365C L MH 385B, 385C, 365C 385C FS 385C L 390F L 365C L 390F 390D L

    wheel tractor-scraper
    657E, 631K, 637D, 633E II 633D, 631E, 637E, 657G, 637K, 631G, 623G, 657B, 627G, 621G, 621B, 627F

    vees 27 to 32 liter
    C32 C27

    earthmoving compactor
    826G II 836G, 826K, 825K, 836K, 826H, 825G II

    generator
    SR5 SR4 XQP500

    off highway trucks
    777B, 775G, 777D, 773F, 777G, 777DLRC, 770GOEM, 772GLRC, 773FOEM

    engine - truck
    3406E C15 C-16 C18 C16 C-18 C-15

    petroleum products
    C32 C15 C18 CX31-C15I CX35-P800 TH48-E70 C27 CX31-C18I CX38-P892 TH35-E81 CX35-C18I TH35-C15T TH35-C15I CX31-P600 TH48-E80 C-15 CX38-P800

    15 to 18 liter
    C15 C18 C-16

    cold planer
    PM820, PM620, PM825 PM822, PM622, PM-200, PM-201

    wheel loaders
    980H, 980G, 988G, 993K, 992K, 980GII

    pipelayers
    PL87, 583T, PL83

    cold planers
    PM620, PM-200

    wheel dozer
    844K, 854K, 824G II 824K, 834K

    pipelayer
    PL87, 587T, PL83

    track excavators
    374DL, 374FL, 390FL, 385CL

    track-type tractor
    D8N, D8R D11R, D11T, D8R II D9T, D8T, D10T2, D10R, D10N

    expanded mining products
    6015B, 6040 FS 6015, 6020B, 6030, 6040, 6018, MD6290, 6015 FS