Caterpillar

機種を選択

機器を選択すると、機器に適合する部品が表示されます。
推奨結果はありません。再試行します。
登録
Caterpillar

機種を追加

適合部品を検索するには適合部品を検索するには
部品番号または部品名を検索

機種を選択

ホーム492-1154: XT-3 ES ToughGuard
ホーム492-1154: XT-3 ES ToughGuard
492-1154: XT-3 ES ToughGuard

Cat® XT-3 ES ToughGuard

ブランド: Cat

製品画像
492-1154: XT-3 ES ToughGuard
492-1154: XT-3 ES ToughGuard

Cat® XT-3 ES ToughGuard

ブランド: Cat

価格を確認
価格を確認
お客様価格を表示するにはログインします
保証情報
返品ポリシー
説明
説明

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.

仕様
仕様
Overall Length (mm): 876
Weight (kg): 3.902
Material: High Pressure Hose
Overall Length (mm): 876
Weight (kg): 3.902
Material: High Pressure Hose
さらに表示
互換性のあるモデル
互換性のあるモデル

現在、この部品の互換性に関する情報はありません。

保証情報
返品ポリシー
Parts Diagrams
No Equipment機器のシリアル番号を入力するか、すでに追加されている機器のリストから選択すると、部品図が表示されます。
機種を選択
キーキー
この部品は適合します

この部品は、メーカー仕様に基づいて、お使いのCAT機種に適合するように設計されています。

メーカーのコンフィギュレーションに変更があった場合、製品がお使いのCAT機種に適合しなくなることがあります。この部品が現在の状態および想定のコンフィギュレーションでお使いのCAT機種に適していることを確認するには、購入前に最寄りのCatディーラにお問い合わせください。このインジケータは、すべての部品について互換性を保証することはできません。

再生

返品不可

キット

交換済み

再生

返品不可

キット

交換済み

エキスパートとチャットでお話ください