2D-8652: 2D-8652 베어링
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    2D-8652: 2D-8652 베어링

    부품 번호: 2D-8652
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 내부 직경(in): 0
    • 높이(in): 0
    • 외부 직경(in): 0
    earthmoving compactor
    816 815

    wheel-type loader
    906 908 902

    vibratory single drum smooth
    CS68B CS56 CS74B CS64 CS66B CS56B CS44BLRC

    vibratory single drum pad
    CP-433E CP44 CP68B CP56B CP64 CP56

    stabilizers/reclaimers
    RM-500 RM-250C RM500B RM-350B RR-250B SS-250B RM-300

    track-type loader
    983B

    work tool


    road reclaimer
    SS-250 RR-250 SM-350 RM-350

    track feller bunchers
    TK722 TK721

    cold planer
    PR-750B PM-565 PR-1000 PR-1000C

    motor grader
    160H ES 16G 120G 120M 140M 2 140H 120M 2 12H NA 130G 135H 14G 12M 2 120H 140H ES 12M 140G 16 12H ES 12M 3 AWD 12G 140M 160M 2 12H 140M 3 AWD 120H NA 160H 14M-3 160G 160M 140K 2 160M 3 AWD 140 140H NA 14L 160K 12M 3 120H ES 120K 2 135H NA 14H NA 140M 3 163H NA 160H NA 14M3 160M 3 16M

    forest products
    1090 1290T 1190T TK732 1190 TK711

    wheel loaders
    908

    cold planers
    PM-565B

    paving compactor
    CP-323C CP56B CS-34 CS44B CS-64 CS-68B CS-66B CP-56B CP-34 CS56B CS-56 CP-68B CS-44 CS-433E CP-433E CB-314 CP-56 CS68B CS-74B CP-64 CP44B CS-64B CP-74B CP-44 CP-44B CS-56B CP74B CS-323C CS74B CS-78B CB-614 CS-44B CS-74 CP68B

    motor graders
    140G 163H 12K 12H 160H 16M 140H 140K 120K 120M 120H 14M 12M 135H 12G 160M 140M 120G 143H 160K 14H 140HNA 160HNA 160M3 120MAWD 12M3 12HNA 135HNA 140M3 120HNA 14LAWD 140M3AWD 12M3AWD 120K2 12M2AWD 120M2AWD 140K2 140M2AWD 120M2 140M2 160M2AWD 160MAWD 160M3AWD 160M2 120M3 140-13AWD 120M3AWD 120LAWD 140MAWD 120M2OEM 12M2

    underground articulated trucks
    AD45B AD30

    wheel dozer
    814S

    underground articulated truck
    AD30 AD45B

    asphalt paver
    AP600F AP655F AP500F AP-1055F AP555F AP655F L AP-1000F

    asphalt pavers
    AP655F AP555F AP500F AP600F AP655FLRC AP500FLRC AP555FLRC AP1055F

    track-type tractor
    7S 7A 7U