514-6437: USB Charge Port
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    514-6437: USB Charge Port

    부품 번호: 514-6437
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    Cat® USB Charging Port - 1.0A

    Description:
    This USB charging port offers superior performance, safety and reliability. It can detect the optimum charging current for your mobile phone and automatically provide sufficient power for the fastest, most efficient charging.

    Attributes:
    • 1.0 Amp of dedicated power outpout
    • Universal compatibility with all USB powered mobile phones
    • Smart IC technology detects optimum charging current

    Application:
    Cat charging ports are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    단위:
    • 미국
    • 미터법
    • 색상: 검은색
    • 전압 정격(볼트): 0
    • 커넥터: 0
    • 포트 유형: 0
    motor grader
    120

    wheel-type loader
    924K 926M 938K 930K 930M 938M

    paving compactor
    CS78B CS68B CS64B CP56B CS56B CS-64B CP68B CS-74B CP-74B CS74B CS54B CP-54B CCS7 CP-44B CS-44B CS79B CP76B CCS9 CS-66B CP-68B CP54B CS-78B CS-56B CS-76B CP-56B CS-68B CP74B CS-54B

    backhoe loader
    440 450

    engine - machine
    C4.4

    drill
    MD6250 MD6200 MD6310

    track-type tractor
    D6 D6 XE D6T