539-3587: USB Charge Port
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    539-3587: USB Charge Port

    부품 번호: 539-3587
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    Cat® USB Dual Charging Port - 2.4A

    Description:
    This USB dual charging port offers superior performance, safety and reliability. It can detect the optimum charging current for your smart device and automatically provide sufficient power for the fastest, most efficient charging. Charge two devices simultaneously at full speed with 5V 2.4A of dedicated power for each USB port. Common compatible devices include (but not limited to); iPads, Tablets, iPhones, iPods, HTC, Galaxy, Blackberry, MP3 Players, Digital Cameras, PDAs & other Mobile Phones.

    Attributes:
    • (2) USB ports
    • 2.4 Amps of dedicated power outpout simultaneously for each port
    • Universal compatibility with all USB powered devices
    • Smart IC technology detects optimum charging current

    Application:
    Cat charging ports are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

    단위:
    • 미국
    • 미터법
    • 색상: 검은색
    • 전압 정격(볼트): 0
    • 커넥터: 0
    • 포트 유형: 0
    forest products
    521 522