484-1377: Clamp Assembly
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    484-1377: Clamp Assembly

    부품 번호: 484-1377
    브랜드: Cat
    가격을 가져오는 중.....

    Cat® Clamp Assembly

    Description:
    Cat clamps are designed to securely hold two parts together tightly.

    Attributes:
    • Welded Clamp Assembly
    • For use with 5/16-18 in hardware
    • Clamp assembly with 0.31-18 weld nut
    • Cat clamps meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    단위:
    • 미국
    • 미터법
    • 전체 길이(in): 0
    • 전체 높이(in): 0
    • 전체 폭(in): 0
    cold planer
    PM822 PM825 PM820

    earthmoving compactor
    836K 826K 825K

    wheel-type loader
    988K XE 986K 988 XE 988K

    engine - generator set
    C18

    wheel dozer
    824K 834K

    off-highway truck
    772G 772G OEM 770G 770G OEM

    pipelayer
    PL83 PL87

    engine - industrial
    C18 C15

    wheel tractor-scraper
    631K

    articulated dump truck
    735B 740B

    track-type tractor
    D9T

    road reclaimer
    RM500B

    15 to 18 liter
    C18 C15 C15INDT4