8T-4987: 8T-4987 벨 리 빌
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    8T-4987: 벨 리 빌

    부품 번호: 8T-4987
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 작업 직경(in): 5 1/4 - 6 1/8
    • 호스 클램프 유형: 접시
    challenger
    70C 65C 65D

    wheel-type loader
    990K 994H 993K 994K 994D 980G

    underground mining loaders
    R1300G

    wheel feller bunchers
    563D HA770 2670D 573D 2570D

    engine - generator set
    3512 C9 C32 C7.1 C18 C13 C27 3306B 3208 C18 I6 C15 C9 GEN SET 3512B 3508 3508B C15 I6

    track type tractors
    D7R D8N D10N D11R D11N D10R D11RCD D8NNSUC D7RLGP D7RIILGP D7RII D6K2LGP D6K2XL D7RIIXR

    wheel-type skidder
    525B 545D 535D 555D 535C 525D 535B 525C

    wheel tractor scrapers
    627G 621G 623G 631G 627H 621H 637G 623H 621K 627K 621HOEM 623KLRC

    off-highway truck
    777G 775G 777D 775G OEM 777B 773G LRC 773G OEM 777F 775G LRC 773G 797F

    7 to 9 liter
    C7 C9 C9.3

    engine - industrial
    C-12 C-9 3176C C7 C9.3B C13 C9.3 3126B 3196 C9 C15 G3606 SPP101 C18 G3608 G3606B C-10 C11

    track-type loader
    973C 953D 953K 963K

    articulated dump truck
    730 730C 740C 725 740B 745 740 GC 725C2 730C2 730C2 EJ 740

    road reclaimer
    RM500B

    knuckleboom loaders
    559C 2484C 579C

    ag tractors
    75 65D

    wheeled excavator
    M320D2 M317D2 M313D M322D M322D MH M315D2 M318D MH M330D M322D2 M316D M322D2 MH M324D2 MH M318D W345C MH

    material handler
    MH3024 MH3022 M325D L MH MH3059 MH3049 M325D MH

    articulated trucks
    725C 735C 735B 730C 745C 730C2 725C2 740CEJ 730C2EJ 730OEM 730EJ 730CEJ 725OEM 740DEJ 745D 740GC

    paving compactor
    PS-360C

    motor graders
    24M 140G 14M 24

    underground articulated trucks
    AD22

    underground articulated truck
    AD22

    excavator
    320D2 538 345D 320D LN 320D L 325D L 326F 340F 323D2 349E L VG 336D L 329E LN 336F LNXE 345D L 336E LN 330F 349F LXE 336D2 323D SA 320D 330C 320D2 FM 323D L 349D2 L 330D MH 329D L M317F 324E L 324D FM 326D2 330C FM 325D 336E L 325D FM LL 330C L 336D2 L M325D L MH 329D2 L 345C 5110B 336E LNH 349D L 325C FM 320D2 L 323D2 L 330D L 324D LN 340F L UHD 336F LN 329E L 336D2 XE 345C L 349E 325C 330FMHPU 349D2 336F 352F OEM 349F L 330D2 L 330F LN 330F OEM M325D MH 352F-VG 326D L 320 GC 330D 325D MH 568 FM 324D L 323D S 336E HVG 328D LCR 320 322C FM 336FMHPU 340D2 L 5230B 349F 5230 568 FM LL 326F L 336F L 325C L 323 330F L 324E 330D FM 349E L 352F XE VG 336D2 GC 326F LN 336E LH

    wheel tractor-scraper
    621H 637G 627K LRC 621K 621K OEM 621G 631G 623K

    off highway trucks
    776D 797 797B 793D 777G 777F 797F 793F 777D 773GLRC 777DLRC 797FXQ 777GOEM 777FOEM 777GLRC 777E2 777E

    petroleum products
    TH48-E70 C7 C9 CX31-P600 CX31-C9I C18 TH35-E81 CX35-P800 C27 TH48-E80 TH31-C9I CX31-C13I C13 TH35-C11I TH35-C13I C11 TH31-C9P TH31-E61 CX31-C11I

    3300
    3306B

    skidders
    555D 525D 545C 525DLRC 545DLRC 555DLRC

    wheel excavators
    MH3026 M322F M320F M318F M314F M320D2 M315D2 M316D M316F M315D M318D M322D M323F M313D M318DMH M322DMH M315F

    brush cutters,industrial,other
    TK371

    stabilizers/reclaimers
    RM500B RM-350B

    large mining products
    6015B 5110BMH 5110BME

    15 to 18 liter
    C18 C15

    cold planer
    PM822 PM820 PM825

    forest products
    322C TK380 HA870 543 533 TK370 548 558 TK381 2384C 345C HA871 HA771

    log loaders forestry
    548LL 558LL 568LL 325DFMLLA 325DFMLL 320DFMLLB 324DFMLL 320D2FMLL

    wheel loaders
    994F 990K 993K 994K 994 980C 980F 994D 993KLRC 990KLRC 994KLRC

    pipelayers
    572R PL61 572RII PL61LRC

    cold planers
    PM820LRC PM822LRC PM825LRC

    track loaders
    963D 963C 963K 953K 963 953

    asphalt pavers
    AP655F AP600F AP1000E AP1055F AP655FLRC

    asphalt paver
    AP-1055F AP-1055E AP655F AP-1000E AP600F AP655F L BG1000E AP-1000F BG1055E

    pipelayer
    572R II PL61

    mining
    6015B

    track-type tractor
    11U D11R D7R II D7H 7 D7R D6K2 XL D6K2 LGP D6N 7U 7SU D7G2 11 7S D7G 57H D6N XL 11SU D6K XL 7A D5R LGP D6N LGP D6K LGP D5R XL D11N D6K2 D8N D6N OEM

    track excavators
    336D2 320 323 320D2 349D 336E 329E 329D 349D2L 345D 349D2OEM 345DLVG 345DOEM 320GC 320-07GC 336ELH 326FLN 326FL 335FLCR 330FL 352F 336DL 330DL 352F2VG 336D2L 352FXEVG 336EL 352FXE 336FL 320-01GC 323-07 320-07 324EL 345DL 325DL 320DL 329DL 345CVGOEM 349DL 336DLN 349DLVG 322CL 323DL 324DL 349D2 336EOEM 329EL 349FL 329DLN 345CLVG 325CL 330CL 324D 328DLCR 336DOEM 320D 345CL 329FL 345CMH 329DLOEM 325DLN 325CCR 324ELN 323DS 336FOEM 323D2L 320D2L 340FUHD 330FLN 330D2L

    forestry excavators
    324DFMGF 558GF 320DFMGFB 568GF 330CFMST 320D2FMGF 325DFMGF 330CFMHW 322CFMST 548GF

    10 to 13 liter
    C13 C11