9X-2488: 9X-2488 벨 리 빌
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    9X-2488: 9X-2488 벨 리 빌

    부품 번호: 9X-2488
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 작업 직경(in): 7/8 - 1 1/16
    • 호스 클램프 유형: 접시
    3500
    3516CHD

    wheel-type loader
    928HZ 992G 966H 980H 950H 966M 962G 950M 962H 910G 950L 950K 962K 980G 962M 966G 950 GC 950G 950F 914G2 970F 938H 992K 962G II 993K 966F II 950M Z 972H 930H 980G II 926E 924GZ 938G II 972G 950G II 914G 966M XE 938G 926 972M 950F II 986K 992C 924G 962L 924HZ 966G II 966K 988K 916 990 II 986H G916 936F 994H 988H 988B 988G 928G 972M XE 980L 982M 990 980K HLG 972G II 936 988 XE 930G 990K G926 924H 988F 992D 980K 972K 962M Z 994K 990H 980M 966L 994F 936E 988K XE 966K XE 988F II

    compactors
    825H 825K 836K 825G 826G 816K 836KLRC 826GII

    engine - generator set
    G3516H G3516C C27 C4.4 3406B 3306B

    wheel-type skidder
    525D 535D 545D 525C 555D 545C 535C

    track type tractors
    D9R D10T2 D11R D10R D6KLGP D6HIIXL D10T2LRC D9RLRC D8RLRC D6KXLARMY

    wheel tractor scrapers
    623G 627F 621G 621K 651E 637G 631G 637K 657G 623F 621F 657E 627G 627H 623H 637KLRC 613G

    off-highway truck
    773G 775F 777F 772G 797F 793C 789C 789D 771D 785G 793F OEM 777E 773D 793B 772B 775D 770G 793F XQ 775G OEM 776C 777D 777G 793D 785 776D 773E 770 777B 795F AC 789B 797B 773G LRC 773F 773G OEM 777C 775G LRC 785D 793F 784C 769D 789 768C 793F AC 785C 775B 772 795F XQ 777 793F CMD 773B 771C 769C 772G OEM 770G OEM

    7 to 9 liter
    C9

    engine - machine
    C4.4

    wheel dozers
    834K 824H 834G 824G 854G 844 834H 824K 834KLRC 814K

    engine - industrial
    C9.3 3176C C4.4 3516C

    track-type loader
    973 953K 963D 973D 953D 963K

    articulated dump truck
    730 740 D300E 740 GC D250E II 735 D400E II 745 D350E II D250E D300E II 725

    telehandler
    TH460B TH560B TH330B TH355B TH340B TH220B TH350B TH360B TH580B

    mini hydraulic excavator
    307B

    vibratory double drum asphalt
    CCS9 CB-534DXW

    motor grader
    160M 3 AWD 160H NA 160H ES 160H 12H ES 160M 2 12M 2 16M 120G 140H ES 18M3 135H 120K 140M 2 140H NA 160M 3 120H ES 12H NA 140H 12H 12M 140M 120H 140M 3 12K 24 120M 163H NA 140M 3 AWD 160M 14G 14H NA 160K 120H NA 24M 135H NA 16G 12M 3 AWD 163H 14M 140G 24H 14M-3 140 120M 2 16M3 12M 3 120K 2 12G 140K 2 16H NA 130G 14L

    articulated trucks
    D350E 725 D400E 735 D250EII D400EII

    motor graders
    120H 160H 24M 143H 12H 14H 16H 14M 160K 14M3 140K 12K 16M3 12G 160M3 140M3 12M3 160M3AWD 140M3AWD 12HNA 120HNA 140HNA 120MAWD 140K2 135HNA 160HNA 120K2 12M2AWD

    paving compactor
    CS-54B CS-74 CP-533E CS-54 CS-423E CS-76 CP-56 CS-663E CB-68B CS-573E CP-64 CB-44B CP-68B CP-74B CS-683E CS-64B CS-433E CB16 CS-64 CP74B CS-76B CS-68B CS56B CB10 CP-54B CD-44B CP-573E CB15 CS74B CW-34 CP-433E CB8 CS-563E CP-663E CB-64B CS79B CS-533E CS-44 CB7 CS11 CS-78B CP-76 CS-56 CD8 CP-44 CS-44B CCS7 CS78B PS-150C CP68B PF-300C CS-74B CP56B CB-534D CP-56B CS64B PS-300C CS10 CB-54B CS68B CP-563E CS54B CB-66B CP76B CS-66B CS-56B CB-564D CP54B CP44B CB13 CP-74 CS-583E CB46B CD-54B CB-434D CP-44B CW12 CD-54 CS-79B CS44B CD10 CS12 CP-54 CW34

    excavator
    322-A L 320-A N 375-A 322 L 5130B 5230B 320-A L 5110B 315-A 325B LN 330-A L 330-A LN 325B L 322 LN 330-A 320N 325-A FM L 350-A

    wheel tractor-scraper
    623E 623F 621G 631E 631G 627K 615C 631K 637G 637K 627H 627G 623G 621F 613C 621K OEM 611 621H 615C II 633E II 637E 613G 627F 623K 613C II 627K LRC 623H 623K LRC

    earthmoving compactor
    815K 815F II 826K 816F 826G II 816F II 816K 836 836H 836G 815F 836K 825G II 825K 826H

    off highway trucks
    793C 784B 773F 771D 785C 789D 775E 775D 775G 777D 785B 769D 785D 797 777G 773FOEM

    vibratory single drum smooth
    CS44B CS-583E CS-563E CS54B CS76B CS66B CS64BLRC CS79B CS68B CS74B

    engine - truck
    C13 C-12 C-10 3126

    petroleum products
    CX31-C9I TH35-E81 CX31-P600 TH35-C13T

    skidders
    555D D4TSKHIII 527CA 527GR

    vibratory single drum pad
    CP54B CP68B

    large mining products
    5130

    cold planer
    PM313 PM312

    forest products
    554

    pipelayers
    PL83 PL87 587T 572R

    wheel loaders
    IT28 IT28G IT38G 938G 966L 962G G936 962H 966H 986K 972M 972G 924G 980H 992K 960F 966G 966F 962M 980C 980F 950G 950H 980G 972H 924H 972K 936F 972L 966M 950F 928H 980M 982M 972MXE 966MXE 972GII 988F 990 950FII 994KLRC 950GC 938GII 950GII 950MZ 980GII 966GII 962GII IT62G

    track-type skidder
    527 D5HTSK II D4HTSK III 517 D4HTSK II

    cold planers
    PM310 PM312 PM313 PM312LRC

    wheel dozer
    854K 814F 844K 854G 834K 824K 844H 814K 8A4K 814F II 834B 824G II

    track loaders
    963K

    asphalt pavers
    AP-800D

    asphalt paver
    AP-1050B AP-1000D BG-240C AP-655D BG655D AP-1055B AP-900B BG-225B AP-650B BG-2455C BG-230 BG-2255C BG-245C AP-800C BG-210B BG600D BG-260D AP-1000B AP-600D BG-2455D AP-1055D BG-225C BG-260C AP-655C BG-230D

    pipelayer
    PL72 587R PL87 583T PL83 PL61 572R

    integrated toolcarrier
    IT38G II IT18 IT62G IT28G IT28B IT18B IT14G IT38G IT62H IT38H IT14G2 IT62G II

    track-type tractor
    D3K2 XL D6N D6N LGP 9SU 58L D5K2 XL D10R D6K2 LGP D6T XL D9T D9N 9 D6T LGP D3G D8R D9R D4K LGP D5H 58 D11R D7E LGP D11T D6H XL 59N D4G D10N 10 59 D6T XW D3K LGP D6K D4K2 XL D6N XL D8T D5K LGP D6K LGP D4H 9U D5G D5K2 LGP D6K2 XL D7E D5K XL D6K XL D10T 59L D6K2 D10T2 D4K XL D4K2 LGP D3K2 LGP D4H XL D4H III D3K XL 10SU D5H XL 10U

    track excavators
    5080 325BL 325B 350 325L 325 375L 325BLN

    oem solutions
    CAT WDS

    10 to 13 liter
    3196