519-9198: Stud-Interference
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    519-9198: Stud-Interference

    부품 번호: 519-9198
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    Cat® Interference Stud (Coarse Thread)

    Metric

    Cat studs (threaded rods) are typically fully threaded or threaded on both ends. Cat Fasteners & Hardware are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Double end taperlock stud
    • Thread size: M12
    • Nut end thread length: 29 mm (1.14 in)
    • Stud end thread length: 18 mm (0.71 in)
    • Material: Steel
    • Zinc coated
    • Stud end with locking patch

    단위:
    • 미국
    • 미터법
    • 자재 설명: 0
    • 전체 길이(in): 0
    wheel-type loader
    910M 914M 918M

    engine - industrial
    C4.4

    telehandler
    TL1255C TL1055C