489-2200: MB250 Mixing Bucket
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    489-2200: MB250 Mixing Bucket

    부품 번호: 489-2200
    브랜드: Cat
    가격을 가져오는 중.....

    Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

    Cat® Mixing Buckets for Cat Skid Steer Loaders, Multi Terrain Loaders and Compact Track Loaders are designed for material mixing in a variety of applications. Utilizing a chain driven auger equipped with replaceable paddles the Cat Mixing Buckets ensure complete and repeatable mixing. Work can be completed in difficult to access areas, improving productivity and saving on transportation costs. Available with rigid and flexible chutes, the mixing buckets provide different methods to distribute material around job sites. The hydraulically controlled chute door opens a path for material to exit the bucket and is operated from the cab eliminating the need to exit the cab to open the bucket. The Cat Mixing Buckets are excellent for sidewalks, driveways, finish work, fence posts, footings and floors of small buildings.

    이 어탯치먼트와 호환

    • : 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0
    • : 0
    • : 0
    • : 0
    • : 0
    • : 0
    • : 0
    • : 0
    • : 0
    • : 0, 0, 0, 0
    • : 0
    • : 0
    • : 0
    • 구동 방법: 공급망
    • 길이(mm): 814
    • 길이(인치): 32.0
    • 높이(in): 34.5
    • 높이(mm): 877
    • 무게(kg): 430
    • 무게(lb): 948
    • 속도 범위(rpm): 10-30
    • 오거 패들: 11
    • 직경(mm): 508
    • 직경(인치): 20
    • 최적 유압 흐름(GPM): 13
    • 최적 유압 흐름(LPM): 50
    • 최적 유압(psi): 2,466
    • 최적 유압(바): 170
    • 폭(mm): 1,605
    현재 이 부품에 대한 장비 모델 정보가 없습니다.