513-7989: GEAR-CSHAFT-YM
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    513-7989: GEAR-CSHAFT-YM

    부품 번호: 513-7989
    브랜드: Yellowmark
    가격을 가져오는 중.....

    Yellowmark™ Crankshaft Gear

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    업그레이드 고려

    Cat® 순정 부품 및 Cat® Reman 부품은 Caterpillar의 독점 사양에 맞게 설계 및 제작되어 가장 험한 작업에서도 최적의 성능과 내구성을 제공합니다.
    브랜드: Cat
    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    938F 950G 962G 962H 924F 938G II 960F 950G II 950H 950F 962G II 966F II 938G 918F 950F II 928F 910F 928G 910E 966F 966D 966E

    challenger
    35 45 MTC755 MTC735 55 MTC765 MT745 MT735 MT765 MT755 MTC745

    engine - generator set
    3114 C9 3116 C9 GEN SET 3126B XQP300

    track type tractors
    D7RLGP

    wheel-type skidder
    545C 535B 525C 525B 535C

    engine - machine
    3116 C-9

    7 to 9 liter
    C7

    harvesters
    550

    engine - industrial
    3114 C-9 3116 C7 3126 C9 3126B SPP101

    track-type loader
    973D 973C 953C 953B 963C 963B

    telehandler
    RT80 RT100

    articulated dump truck
    D20D D250D

    track feller bunchers
    541

    motor grader
    140K 140K 2 160M 2 135H 14L 120H 120K 160M 12H 12K 140M 12M 120H NA 135H NA 160K 120H ES 140M 2 140G 120K 2

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318 M325C MH M330D M320 M325B

    paving compactor
    CP-563C CS-563C CP-533D CS-563 CB-634 CS-583C CS-583 CP-563 CS-583D CP-563D CS-531C CB-634D CS-573D CP-533C CS-531 CS-573 CS-563D CB-434 CS-533 CS-531D CS-573C CS-533C CB-634C CP-533 CS-533D

    excavator
    330D L 322B LN 336D2 XE 325C FM 330C 324D FM 322-A L 330C FM 336D 390D L 205B 336D2 GC 325D L 320 L 336D L 322C 322 L 324D LN 324D FM LL 320-A 340D2 L 324D L 330C L 329D L 329D LN EL240B M325D L MH 336D2 E120B 320-A L 325C L 330D FM 325D FM 322B L 322-A LN 214B FT 330D 325B L 330C MH 336D2 L 325-A 325-A L 325 L 320B L 325D 328D LCR E110B 324D 325-A LN E200B 322C FM 322N 329D 322-A 325-A FM L 320-A N 325C 320N

    wheel tractor-scraper
    613C II 637D 613C 637E 637G 627G

    earthmoving compactor
    815B 816F II 815F II

    petroleum products
    C7 C9 CX31-C9I TH31-C9P CX31-P600 TH31-C9I 3126B TH31-E61

    engine - truck
    C9 C7 3126E C-9 3116 3114 3126B 3126

    backhoe loaders
    444F

    cold planer
    PM-102

    forest products
    573 521B 580 TK722 541 2 TK741 521 522B 584HD 552 TK721 570 580B TK732 550 322C 532 552 2 TK381 TK751 2290 586C 511 2391 533 543 574 TK711 TK380 584 2491 522 TK370 TK752 551 570B 2590 TK371 539 2390

    wheel loaders
    990

    log loaders forestry
    325DFMLLA 324DFMLL

    wheel dozer
    814F II

    asphalt pavers
    BB-781

    asphalt paver
    BG-260C BG-2455C BG-2455D AP-1050B AP-1000B AP-755 AP-900B AP-1000 AP-1000D AP-1055D BG-245C AP-1055B BG-240C AP-1050 BG-260D

    integrated toolcarrier
    IT24F IT28F IT38F IT62H IT38G IT28G IT38G II IT62G IT62G II IT12B IT14B IT18F IT14F

    pipelayer
    561M 561N

    track-type tractor
    D6T D6R III D6M D6R II D6N D6R XL D7R XR D5N D5M D6R STD D6R D7R D6R LGP D7R LGP

    expanded mining products
    MD5075

    track excavators
    320B 320BN 324D 320BS 328DLCR 322CL 336D2XE