제조업체 구성을 변경하면 제품이 사용하는 Cat 장비에 맞지 않을 수 있습니다. 이 부품이 사용하는 Cat 장비의 현재 상태 및 구성에 적합한지 확인하려면 구매하기 전에 Cat 특약점에 문의하십시오. 이 지시계는 모든 부품의 호환성을 보장할 수 없습니다.
재생
반품 불가
키트
교체 완료
재생
반품 불가
키트
교체 완료
부품 번호 5J-7023에 대한 설명
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
부품 번호 5J-7023 사양
측정 단위
미국
미터법
Material Description:
PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in):
0.43
Notes:
Dimensions and Material Descriptions provided for reference only. Color may differ from image.