284-0671: 284-0671 클램프-줄로
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    284-0671: 284-0671 클램프-줄로

    부품 번호: 284-0671
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 게이지 직경(in): 5.49
    • 자재: 1E1541E
    • 자재 설명: 0
    • 클램프 폭(in): 0.75
    underground mining loaders
    R2900 R1700K

    wheel-type loader
    988 XE 980K HLG 988K XE 980K 988K

    compactors
    826K 836K 825K 836KLRC

    engine - generator set
    C13 XQ350 C18 C13 XQ375 C15

    track type tractors
    D8T

    off-highway truck
    772G OEM 770G OEM

    wheel tractor scrapers
    623H 627K 637K 627H 621K 623K 631K 621KOEM 621HOEM 621H 631KOEM

    wheel dozers
    824K 834K 834KLRC

    engine - industrial
    C18 C15 C13

    articulated dump truck
    740B 730C2 740 GC 745 740 730C2 EJ 745C 730 735 740C 730C

    road reclaimer
    RM500B

    olympian
    XQ500

    motor grader
    14M3

    articulated trucks
    735C 735B 730C 745D 730CEJ 730C2EJ 740CEJ 740DEJ 730D 740GC

    motor graders
    16M3 18M3

    excavator
    349E 349E L 349F L 349E L VG 374F 352FMHPU 352F-VG 352F 352F OEM

    wheel tractor-scraper
    631K 621K OEM 621H

    rotary blasthole drills
    MD6200

    earthmoving compactor
    836K

    off highway trucks
    770G 772G 770GOEM 772GOEM

    engine - truck
    C15

    petroleum products
    CX38-P892 TH35-C15T CX35-C18I CX31-C18I TH35-C15I C15 TH35-E81 C18 CX38-P800 CX31-P600 CX35-P800 TH48-E80 CX31-C15I CX31-C13I

    stabilizers/reclaimers
    RM500B

    15 to 18 liter
    C18 C15

    wheel loaders
    980M 986K 982M 980K 988K 988KLRC 980KOEM

    pipelayers
    PL83 PL87

    cold planers
    PM622 PM825 PM820 PM620 PM822

    wheel dozer
    834K 824K

    track-type tractor
    D9T

    track excavators
    MH3295 349FL 349FLXE 352FXE 352F 374FL 390FL 390FMHOEM 390FOEM

    10 to 13 liter
    C13 XQ425