8S-6511: 8S-6511 부싱
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    8S-6511: 8S-6511 부싱

    부품 번호: 8S-6511
    브랜드: Cat
    가격을 가져오는 중.....

    Yellowmark™ 부품 옵션을 알아보고 계십니까?

    Yellowmark™ 부품은 순정 Cat® 부품과 동일한 형태, 피팅 및 기능의 중간급 수리 대안을 제공합니다.
    브랜드: Yellowmark
    단위:
    • 미국
    • 미터법
    • 내부 홈: 0
    • 메모: 0
    • 설명: 0
    • 외부 홈: 0
    underground mining loaders
    R1300G R2900G

    wheel-type loader
    992D 930R 966F II 980G II 988G 936F 970F 980G 992K 966G 966C 930 950 986K 966D 950E 966E 950B 936E 920 988B 980F 966F 972G 930T 980H 990K 936 980C 988 XE 950B/950E 990 988K 990H 980F II 988H 993K G936 986H 988F 988F II 980B 990 II 988K XE 966R

    challenger
    65D 65C 65B MT855 70C MTC855 MTC835 65 MT835 MT845 MTC865 MTC845

    compactors
    836G 825K 836H 815F 826G 825C 826K 825H 825G 826H 815B 836KLRC 826GII

    engine - generator set
    C18 G3412 3412 3306B 3406E C32 C15 C27 3406B 3304 3412C 3304B 3406C PM3412 3456 C9 C18 I6 G3412C 3306 3408 XQG135 G3306 3408B G3406 G3306B PM3456 CG137-08 3408C C15 I6 XQG400 3406 C13GENSET

    wheel-type skidder
    518 525 515 518C 528 545 530B FB518 120C 528B

    track type tractors
    D8T D7G D6H D6G D8N D6R D7F D6D D5E D8RLRC D6RXL D6GSR D6RXR D4HIILGP D6RLGP D6HIIXR D7GLGP D6HIIXL D6HII D7GSA D6DLGP D4ESA D7RLGP D6HIILS

    wheel tractor scrapers
    631G 637D 657E 623B 637G 657G 621B 623G 621G 623E

    off-highway truck
    775G 773D 773B 769D 777G 772B 772G 770G OEM 777D 773G LRC 770G 770 771D 775E 775D 773E 777E 775F 769C 773F 775G OEM 775B 775G LRC 773G OEM 69D 772G OEM 773G 772 777F

    engine - machine
    3304 3306

    wheel dozers
    834G 824C 824H 814F 834K

    engine - industrial
    3406B 3306 3412 3408 3304 G3306B C27 G3306 D330C D333C G3304 C18 C15 3306B SCT673 C32 HT400 C-15 SPT342 3412C 3406C 3408C 3408B CG137-12 G3304B G3406 3304B 3406E G3412 SPS342 SG137-08 3406 3412E 3408E G3408 CG137-08 3456 G333C C-16

    track-type loader
    951C 973 963 941B 977K 941 951B 973C 955K 951 977L 955L 955 977

    articulated dump truck
    735C 740 D250E D300E D300B D300D D30D 745C D250B D25D 735 D300E II D30C 735B D350E II 740C D25C D350C 740B D35C 740 GC 745 D400E II 735 OEM D250E II

    road reclaimer
    RR-250B RM-350B RM500B RM-350 SS-250B RM-500 SM-350

    motor grader
    140H 12F 140G 130G 120G 12G 120 160H 24 24M 140H ES 143H 163H NA 16G 160H ES 160G 140H NA 160H NA 12H ES 14G 12H NA 16H NA 14E 24H 12H 140 14H NA

    ag tractors
    MT865

    wheeled excavator
    W330B

    articulated trucks
    D350D 740B 735 740 745C

    motor graders
    160H 120G 140G 12H 160HNA 140HNA 12HNA

    paving compactor
    CP-653 CS-653 CS-643 CB-534 CP-643

    underground articulated truck
    AD55 AD30 AE40 II AD60 AD45B AD55B AE40 AD40 AD45

    excavator
    215D 330-A EL240 235 330B L 225B 235C 330B 350-A 330-A LN 215 EL300B 225 E240 330 L 350-A L 330-A L 235B EL300 330B LN 330-A L E300

    drill
    MD6250 MD6310

    wheel tractor-scraper
    627F 611 621F 621E 657E 623F 627 627B 637K 657G 637D 631G 639D 623E 627E 631K 615C 621B 637E 637B 637 631E 623G 621R 651E 621G 657B 657 615C II 627G 621S 637G 621 615

    vees 27 to 32 liter
    3412E C27 C32 3412C

    earthmoving compactor
    816F 815 836 816B 825C 816 825K 836K 826C 825G II 826K 825 815F 826G II 836G

    generator
    SR4 SR5 SR500 XQP500

    off highway trucks
    777C 769D 777G 775B 777F 771D 777B 771C 773B 773E 775GLRC 777DLRC 773E2LRC 777E2

    engine - truck
    C-16 3406E 1673C 3306B C18 3306C 3306 C16 C15 3406 G3306 C-15 C-18

    petroleum products
    C32 C18 C-15 C27 TH48-E70 C15 TH48-E80 CX38-P800 CX35-C18I TH35-C15I CX38-P892 CX35-P800 CX31-C15I TH35-E81 G3306B CX31-P600 CX31-C18I

    3300
    3304

    skidders
    528 527GR

    stabilizers/reclaimers
    RM-250C

    large mining products
    6020B

    15 to 18 liter
    3406C C15 3406C CKD

    cold planer
    PM822 PM820 PM-565 PM622 PM825 PM620 PM-465 PM-201 PM-200

    wheel loaders
    980H 992C 980F 966C 970F G936 966F 972G 980GII 966FII 930TII

    pipelayers
    PL83 571G

    track-type skidder
    527 125C D4HTSK III 517 D5HTSK II 120C

    cold planers
    PR-450C PM-565B

    wheel dozer
    844 824G II 834B 814 844K 854K 834K 824K 824S 844H 824C 834G 834H 824G 814B

    pipelayer
    572G PL87 571F 561C 561D 572R 571G 572F PL83 587R 583T 587T

    track-type tractor
    141 6A D5H 6S D7H D7F 7 D6R D6H D5B D6D D5 D8N D4D D6E 5S 163 D7R 153 55 143 D8R D4E D7G D6H XR D6C 140 5 4A D4E SR D8T 6SU D6D SR D6G SR 7SU 4S 7S 57H D9T 56 7U D7G2 D6H II 5P D5H XL 6 4 D4H 57 D6E SR D6G2 XL D6G2 LGP 56H D4H III D6H XL 5A 7S LGP 7A D6F SR D8R II D4H XL

    expanded mining products
    MD6290 6030 6015B 6020B 6018 6015 FS 6015 6040 FS 6040

    track excavators
    235D 219D 330BL 350 330L 235 330 229 245 215BSA