195-0319: 195-0319 기어
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    195-0319: 195-0319 기어

    부품 번호: 195-0319
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 높이(in): 0
    • 외부 직경(in): 0
    • 자재 설명: 0
    underground mining loaders
    R2900G R3000H

    wheel-type loader
    980H 988H

    challenger
    MTC835 MTC845

    compactors
    825C 836H 825H 826C 825GII 826GII

    engine - generator set
    C18 C15 C13GENSET C18 I6 3456 C9 C15 I6

    track type tractors
    D9T D8T D8RLRC D8RII

    off-highway truck
    770 772

    wheel tractor scrapers
    621G 657G 657E 621B 637D 633D 631D 627G 637G 631G 623B 657B 637KLRC 633E 631KLRC 623G 651B 637DPP

    7 to 9 liter
    C9

    wheel dozers
    824H 824C 834H 824GII

    engine - industrial
    C18 C-16 C15 C-15

    articulated dump truck
    735 OEM 735B 740B 740

    road reclaimer
    RM500B

    ag tractors
    MTC865 MT855 MTC855 MT835 MT845 MT865

    articulated trucks
    740B 735 740 735B 740OEM 740EJ 735OEM

    motor graders
    24M

    underground articulated trucks
    AD30

    underground articulated truck
    AD55 AD30 AD45B

    excavator
    385C FS 385C 390D L 390F L 365C 385C L 374F L 374D L

    wheel tractor-scraper
    631E 633E II 631G 657G 657E 637E 631K 621G 637D 637K

    earthmoving compactor
    825G II 836G 826G 826H 826G II

    generator
    SR4 XQP500

    petroleum products
    TH35-C15I CX31-P600 C15 CX35-P800 CX31-C15I C-15 TH48-E80 C18 TH35-E81 TH35-C15T

    engine - truck
    C15 C-15 C18 C-16 C-18 C16

    stabilizers/reclaimers
    RM-500 RM500B

    15 to 18 liter
    C15 C18

    cold planer
    PM-200 PM620 PM825 PM822 PM622 PM-201 PM820

    wheel loaders
    988G 988H 980H 980G

    pipelayers
    583T PL83 PL87

    wheel dozer
    834G 824G 824G II

    pipelayer
    587T

    track excavators
    390D 385COEM 374FL 385CFS 385C 390FL 365CLOEM 385CL 365CL 374DL

    track-type tractor
    D8R D8T

    expanded mining products
    6015 MD6290 6015 FS