145-0168: 145-0168 메인 베어링-
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    145-0168: 메인 베어링-

    부품 번호: 145-0168
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    단위:
    • 미국
    • 미터법
    • 외부 직경(in): 0
    • 자재 설명: 0
    earthmoving compactor
    815B

    engineer support tractor
    DEUCE 30/30

    wheel-type loader
    950G 938G 928F 962G 950G II 966F II 950F II 938F 960F 938G II 950H 962H 928G 924F 962G II 966E 924GZ 966D 924G 966F 950F

    challenger
    55 35 45

    engine - truck
    3116 3126E 3126 C7 3126B 3114

    petroleum products
    C7 3126B

    engine - generator set
    3126B 3116

    wheel-type skidder
    545C 525C 525B 535B 535C

    engine - machine
    3116

    track-type loader
    953B 963B 953C 963C

    engine - industrial
    3116 3114 3126 C7 SPP101 3126B

    combine
    460 465 470

    cold planer
    PM-102

    forest products
    580 573 570B 322C TK370 570 533 TK371 550 584HD 543 TK380 539 TK381 580B 584 574

    motor grader
    140M 135H 120H 140G 120H NA 160K 120K 2 12K 140K 2 120H ES 140K 12M 135H NA 120K

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M320 M318 M325B M325C MH

    paving compactor
    CB-634 CS-563C CP-533C CS-531D CP-563C CS-583C CS-563 CS-573 CS-563D CS-531 CP-533 CS-583 CS-531C CP-533D CS-533D CS-583D CS-533 CB-634D CS-573D CB-634C CP-563 CP-563D CS-533C CS-573C

    backhoe loader
    446B 446D

    asphalt paver
    BG-260D BG-2455C AP-900B AP-1055B AP-1000 AP-1000B AP-1055D BG-260C BG-240C BG-2455D BG-245C AP-1000D AP-755 AP-1050B

    pipelayer
    561N 561M

    integrated toolcarrier
    IT28G IT12B IT62H IT38G II IT38F IT28F IT24F IT62G IT62G II IT38G

    excavator
    324D 325D FM M325D L MH 328D LCR 320-A L 325-A 329D L 324D L 325C 324D FM 325D L 320B 320B L 322C 325D 322 L 325C FM 325D MH 322C FM 322-A L 329D LN 322B LN 325B L 325D FM LL 329D 320B N 322 LN 325C L 320-A 214B 324D LN 324D FM LL 325 L 322N M325D MH 322B L 326D L 325-A L 322-A N 320-A N 325-A FM L 320B S 214B FT 325B LN 322-A LN 320N 320 L

    marine products
    3116 C7 3126B 3126

    wheel tractor-scraper
    613C II 613C

    track-type tractor
    D6N D5M D5N D6M