2W-7381: 2W-7381 플레이트 클램프
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    2W-7381: 2W-7381 플레이트 클램프

    부품 번호: 2W-7381
    브랜드: Cat
    가격을 가져오는 중.....

    단위:
    • 미국
    • 미터법
    • 두께(in): 0
    • 외부 직경(in): 0
    • 자재 설명: 0
    engine - generator set
    3114 C9 XQP300 C9 GEN SET 3116 C9.3 3126B

    engine - machine
    3116 C-9

    7 to 9 liter
    3126B 3114 C9 3126 C9.3 C9.3B

    track-type loader
    953B 963B 973C 953C 963C 973 973D

    engine - industrial
    3114 C-9 3116 3126B C9 C7 SPP101 3126 C9.3 C9.3B

    3116/3208
    3116

    track feller bunchers
    TK732

    motor grader
    140 120H 160M 3 120H NA 135H NA 140M 160M 3 AWD 140M 2 12M 2 160M 2 140K 2 160M 160K 12M 3 AWD 135H 120K 2 12H 14L 12M 3 120K 120H ES 12M 140M 3 140M 3 AWD 12K

    wheel tractor-scraper
    637G 637E 613C 637D 637K 627G 613C II 627K LRC

    defense and federal products
    DEUCE 30/30

    earthmoving compactor
    815B 815F II 816F II

    engine - truck
    C7 3116 C-9 3126 3126B C9 3126E 3114

    brush cutters,industrial,other
    2864C

    forest products
    322C 584HD 570B TK381 552 586C 539 574 2390 TK721 TK380 TK751 TK711 511 552 2 580 533 543 2590 522B 521 TK370 522 TK371 TK752 2491 532 TK741 551 521B 2290 584 580B 573 541 2 TK722 541 2391

    wheel loaders
    IT24F IT38F IT18F IT14F IT28G IT38G 972L 972M 950H 962H 950G 962G 938F 960F 966M 950F 918F 924F 972K 938G 966L 966FII 972MXE 962GII 938GII 950GII 966MXE 950FII IT62G

    pipelayers
    561N

    forwarders
    584HD

    asphalt paver
    AP-1055D BG-2455C AP-1050B BG-260D BG-260C AP-1055B AP-1000 BG-240C BG-245C AP-1050 BG-2455D AP-900B AP-1000B AP-755 AP-1000D

    track loaders
    963C 963CLGP

    track excavators
    322C 330C 329D 325B 336D2 E120B E240B 336D2L 336FOEM 340FUHD 340F 325CL 330DLOEM 330DL 329DL 322CLN 322BL 325DL 325CMH 330CL 328DLCR 320BL 340FL 325COEM 325L 322L 336FLNXE 336FLH 330D 336DL 336D 336EL 336FL 336FXE 340FLRE 330DMH 324DL 322CL 336DLN 325DLOEM 325BL 320B 325BLN 326DL 320BS 336EH 322BLN 320BN 325C 320BLN E110B 325LN 325 E200BL 320S 320L

    expanded mining products
    MD5075

    track-type tractor
    D6R III D5M D6N D6R II D6T LGP D7E D6T XW D6T D6R STD D6M D6T LGPPAT D6T XL D7R XR D6R XL D6R D5N D6T XL PAT D6T XW PAT D7R LGP D7E LGP D6R LGP

    challenger
    55 MT735 MT755 35 MT765 45 MTC735 MTC745 MT745 MTC765

    wheel-type loader
    962G II 938G II 962H 950G 950G II 962G 928G 972L 972K 910F 950H 966F 966L 972M 938G 972M XE 928F 966K 966M 950F II 950F 966M XE 924F 960F 918F 966K XE 938F 910E 966D 966E 966F II

    wheel-type skidder
    535C 545C 525B 525C

    track type tractors
    D6R D7R D7RLGP D6RIIXL D6TXWVP D6RIII D6RII D6RLGP D6RIIIXW D6NLGP D6NXL D6RIIILGP D6TXL D7RXR D6RIIIXL D6MXL D6RIILGP D6TXLVP D5MLGP D6MLGP D5MXL D5NLGP

    wheel tractor scrapers
    637K 627K 637G 627H 637KLRC

    harvesters
    550 570

    telehandler
    RT80 RT100

    articulated dump truck
    D20D

    ag tractors
    35 MTC755

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318 M325C MH M330D M320 M325B

    articulated trucks
    725C D250D 725C2

    motor graders
    140K 160K 120H 120K 12K 140G 160M 160M3AWD 140M3AWD 160M3 140M3 12M3 160M2AWD 120HNA 140M2 12HNA 135HNA 12M2 120K2 12M2AWD 140K2

    paving compactor
    CS-583D CP-563 CS-531 CP-533D CS-583 CS-531D CS-533 CB-634 CS-563 CP-563C CS-533D CS-573C CB-634D CS-573D CS-583C CS-531C CS-563C CB-434 CS-563D CS-533C CP-533 CB-634C CP-563D CP-533C

    excavator
    336F LNXE 336E 325 L 329D L 330D FM 322 LN 320B 336F LN 568 FM 340F L UHD 324D LN 336D L 325-A 322N 322C 322-A L 325C 325 LN 320N 320B S M325D MH 336E LH 324D L 330C 324D 322C FM 336D2 L 320B L 336E L 320-A 330D L 325C FM 336F L XE 336D LN 325-A L 330D MH M325D L MH 330D EL240B 325D 213B 325D L 320-A L 325B L E200B EL240C 336E LN 336F 329D LN 325D MH 330C FM 324D FM LL 330C L 330C LN 322B 325-A LN 322-A LN 328D LCR 336D 214B FT 340 340D2 L 340F 330D LN 340D L 206B 336F L 325-A FM L 324D FM 330C MH 336D2 325C L 322B L 336 322 L 320-A S 336E HVG

    generator
    SR4B

    vibratory single drum smooth
    CS-573 CS-531D CS-531 CS-531C CS-583 CS-563CAW

    petroleum products
    CX31-C9I TH31-C9I C9 TH31-C9P C7 CX31-P600 TH31-E61 TH31-C9T

    backhoe loaders
    446D

    skidders
    535B

    wheel excavators
    M320 M325BMH 212B 224B

    vibratory single drum pad
    CP-533C CP-563D CP-533

    cold planer
    PM312 PM313 PM310 PM-102

    log loaders forestry
    325DFMLLA 568LL

    wheel dozer
    814F II

    integrated toolcarrier
    IT28F IT18F IT62G IT28G IT38G IT12B IT14B IT38G II IT38F IT62G II IT62H

    pipelayer
    561N 561M PL72

    forestry excavators
    322CFMHW 330CFMHW 322CFMST