507-2332: Tube
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    507-2332: Tube

    부품 번호: 507-2332
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    Cat® Tube

    Description:
    Cat tubes channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:
    • Cast aluminum tube
    • Tube inside diameter: 45 mm (1.77 in)
    • Emissions control

    Application:
    Used in air lines group and connects exhaust gas valve and exhaust cooler. Consult your owner’s manual or contact your local Cat Dealer for more information.

    단위:
    • 미국
    • 미터법
    • 내부 직경(in): 0
    • 자재 설명: 0
    earthmoving compactor
    836K 825K 826K

    wheel-type loader
    988K 988K XE 986K

    engine - generator set
    C18 C18 GEN SE C15

    petroleum products
    CX38-P892 CX38-P800 C18 C15

    off-highway truck
    772G OEM 772G 770G 770G OEM

    engine - industrial
    C18 C15

    articulated dump truck
    735B 740B

    road reclaimer
    RM500B

    cold planer
    PM825 PM622 PM822 PM820 PM620

    wheel dozer
    824K 834K

    pipelayer
    PL87 PL83

    excavator
    374F L 374F

    drill
    MD6200

    wheel tractor-scraper
    631K 637K

    track-type tractor
    D8T D9T

    load, haul, dump
    R2900