275-6074: GRAPPLE AR-G125B
+ / - 이미지 위에 마우스를 올려 확대/축소
다른 보기

    275-6074: GRAPPLE AR-G125B

    부품 번호: 275-6074
    브랜드: Cat
    가격을 가져오는 중.....
    목록에 저장

    G125B Contractors' Grapple for B-linkage excavators

    Contractors' Grapples are built for demolition, material handling and scrap work. Tines penetrate deep into piles, and interlock to hold material securely.


    Grapple unloads quickly, thanks to flush-mounted tips and a straight lower jaw profile.


    This grapple can be used without modification with Pin Grabber Couplers, or as a pin-on.


    Your investment is protected with plates of AR400 steel, providing lasting performance in harsh conditions.

    단위:
    • 미국
    • 미터법
    • Inner Wrapper: 16 mm (0.6 in)
    • Lower Tine Width: 1150 mm (45.3 in)
    • Minimum Opening: 245 mm (9.6 in)
    • Outer Wear Plate: 20 mm (0.8 in)
    • Outer Wrapper: 16 mm (0.6 in)
    • Upper Tine Width: 704 mm (27.7 in)
    • Wear Tip Thickness: 40 mm (1.6 in)
    현재 이 부품에 대한 장비 모델 정보가 없습니다.