Hjem539-0543: One Wire Braid
Hjem539-0543: One Wire Braid
539-0543: One Wire Braid

Cat® One Wire Braid

Merke: Cat

Produktbilder
539-0543: One Wire Braid
539-0543: One Wire Braid

Cat® One Wire Braid

Merke: Cat

Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Passer den?Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Legg til utstyr
Vil den passe eller vil du reparere? Legg til utstyret ditt for å se om denne delen passer eller om det finnes tilgjengelige reparasjonsalternativer.
Sjekk pris
Sjekk pris
Logg deg på for å vise kundeprisen
Garantiinformasjon
Returpolicy
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Vis flere
Spesifikasjoner
Spesifikasjoner
Overall Length (mm): 1 429
Weight (kg): 1,8
Material: Medium Pressure Hose
Overall Length (mm): 1 429
Weight (kg): 1,8
Material: Medium Pressure Hose
Vis flere
Kompatible modeller
Kompatible modeller
Teleskoptruck
TH357DTH3510DTH408D
Vis flere
Teleskoptruck
TH357DTH3510DTH408D
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
Delediagram for 539-0543
Vis detaljerte delediagrammer
Legg til ditt utstyr
Beskrivelse av delenummer 539-0543

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Vis flere
Produktadvarsel for CatΠslangeenhet
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Vis flere
Spesifikasjoner for delenummer 539-0543
Overall Length (mm): 1 429
Weight (kg): 1,8
Material: Medium Pressure Hose
Vis flere
Kompatible modeller for delenummer 539-0543

TELESKOPTRUCK

TH357D TH3510D TH408D

Vis flere
NøkkelNøkkel
Fabrikktilpasning

Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.

Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Nyprodusert

Ikke-returnerbar

Sett

Byttet

Chat med en ekspert