Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Woodchip buckets are built for high-volume loading of woodchips.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Woodchip buckets are built for high-volume loading of woodchips.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
1 til 16 av 200 resultater
1 til 16 av 200 resultater
Cat
Width
100 in
Height
52.5 in
Weight
1902.6 lb
Length
49 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Cat
Width
100 in
Height
54.3 in
Weight
2120.8 lb
Length
51.4 in
Capacity
3.2 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Cat
Width
108 in
Height
55.9 in
Weight
2330.3 lb
Length
55.7 in
Capacity
3.8 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
133.1 in
Height
64.6 in
Weight
4277 lb
Length
74.4 in
Capacity
9 yd³
Base Edge Thickness
1 in
Cutting Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
100 in
Height
46.7 in
Weight
1785.7 lb
Length
44.2 in
Capacity
2.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
100 in
Height
42.7 in
Weight
1516.8 lb
Length
43 in
Capacity
2.3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
100 in
Height
43.6 in
Weight
1525.6 lb
Length
46.1 in
Capacity
2.6 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
100 in
Height
47.4 in
Weight
2462.6 lb
Length
51.1 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Material
Structural Steel, Alloy Steel
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
102.1 in
Height
50.2 in
Weight
1549.8 lb
Length
45.9 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Width
100 in
Height
47 in
Weight
1975.3 lb
Length
46.3 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Cat
Width
100 in
Height
45.7 in
Weight
2290.6 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
Cat
Cat