+ / - Ga over afbeelding om te zoomen
Overige beelden

    212-8741: BUCKET-DC, 60", 16.7 CFT

    Onderdeelnummer: 212-8741
    Merk: Cat
    Prijs ophalen...

    Waarschuwing: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Baktype: Ditch Cleaning
    • Base Edge Thickness: 0.9
    • Base Edge Thickness: 22.4
    • Breedte (mm): 1524
    • Compatible Model: 415F2 IL Single Tilt, 415F2 IL, 415F2 Industrial Loader Single Tilt, 415F2, 415F2 Single Tilt, 416F2, 416F2 Single Tilt, 420F2 Single Tilt, 420F2, 420F2 IT, 420F2 Parallel Lift, 430F2 Single Tilt, 430F2, 430F2 Parallel Lift, 430F2 IT
    • Dikte basisrand (in): 0.9
    • Dikte basisrand (mm): 22.4
    • Gewicht (kg): 240
    • Gewicht (lb): 530
    • Machine Hydraulic: NO FRONT AUX, NO FRONT AUX/NO REAR AUX, NO FRONT AUX/REAR AUX, FRONT AUX/REAR AUX, FRONT AUX/ NO REAR AUX, FRONT AUX
    • Machine Interface: REAR PIN ON (PIN GRABBER)
    • Machinetype: Backhoe Loader
    • Nominale capaciteit (l): 473
    • Pendiameter (mm): 45/50
    • Puntstraal (in): 31.4
    • Puntstraal (mm): 797
    • Weight: 240
    • Weight: 529.1
    • Width: 60
    • Width: 1524
    Momenteel hebben we geen modelinformatie voor dit onderdeel.