+ / - Ga over afbeelding om te zoomen
Overige beelden

    286-9301: RAKE, IND. GRAPPLE, 84"

    Onderdeelnummer: 286-9301
    Merk: Cat
    Prijs ophalen...

    Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

    Cat® Industrial Grapple Rakes are ideal for storm debris clean-up and land clearing applications due to their open bottom design which allows unwanted material to filter through the bottom of the work tool.

    COMPATIBEL MET DIT UITRUSTINGSSTUK

    • Aantal tanden: 11
    • Breedte (mm): 2134
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Harktype: Industrial Grapple Rake
    • Height: 838
    • Height: 33
    • Hoogte (in): 838
    • Hoogte (mm): 33
    • Hydraulisch systeem debiet (GPM): 11-23
    • Hydraulisch systeem debiet (LPM): 42-86
    • Jaw Opening: 37
    • Jaw Opening: 940
    • Kaakopening (in): 37
    • Kaakopening (mm): 940
    • Lengte (in): 40
    • Lengte (mm): 1016
    • Length: 1016
    • Length: 40
    • Machine Hydraulic: HIGH FLOW XPS, HIGH FLOW, STD FLOW - ELECTRICAL, XHP, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Number of Tines: 11
    • Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
    • Optimale hydraulische druk (bar): 145-235
    • Optimale hydraulische druk (psi): 2100-3400
    • Required Hydraulic Flow: 42-86 L/min (11-23 gpm)
    • Required Hydraulics: Standard Flow
    • Vereiste hydrauliek: Standard Flow
    • Weight: 506
    • Weight: 1115
    • Width: 84
    • Width: 2134
    Momenteel hebben we geen modelinformatie voor dit onderdeel.