+ / - Ga over afbeelding om te zoomen
Overige beelden

    424-0436: BRUSHCUTTER, BR378, 78" HF,XPS

    Onderdeelnummer: 424-0436
    Merk: Cat
    Prijs ophalen...

    Cat® Brushcutters are used for clearing overgrowth from highway medians, utility easements and for initial land clearing for housing, parks and recreational areas.

    Cat® Brushcutters are used for clearing overgrowth from highway medians, utility easements and for initial land clearing for housing, parks and recreational areas.

    COMPATIBEL MET DIT UITRUSTINGSSTUK

    EENHEDEN:
    • VS
    • Metrisch
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Cutting Width: 78
    • Gewicht (lb): 1180
    • Hydraulisch systeem debiet (GPM): 20-34
    • Machine Hydraulic: XHP, HIGH FLOW, HIGH FLOW XPS
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Max. snijdiameter (in): 3
    • Maximum Cutting Diameter: 3
    • Motor Displacement: 12
    • Optimal Hydraulic Pressure: 150-280 bar (2176-4065 psi)
    • Optimale hydraulische druk (bar): 150-280
    • Overall Height: 21
    • Overall Length: 91
    • Overall Width: 2032
    • Overall Width: 80
    • Puntsnelheid: 13700-19790
    • Required Hydraulic Flow: 76-130 L/min (20-34 gpm)
    • Required Hydraulics: High Flow XPS
    • Slagvolume van motor (CBM/omw): 196
    • Slagvolume van motor (CI/omw): 12
    • Tip Speed (Depends On Flow) (fpm): 13,700-19,790 fpm
    • Totale hoogte (in): 21
    • Vereiste hydrauliek: High Flow XPS
    • Weight: 1180
    Momenteel hebben we geen modelinformatie voor dit onderdeel.