Caterpillar

Machine selecteren

Selecteer uitrusting om onderdelen te bekijken die bij uw uitrusting passen.
Geen voorgestelde resultaten. Probeer het opnieuw.
Registreren
Caterpillar

Machine toevoegen

Als u onderdelen zoekt die passen.Als u onderdelen zoekt die passen.
Zoeken op onderdeelnummer of benaming

Machine selecteren

StartCabinesCabinezichtRuiten en glas582-7436: Cabin Side Window Glass
Start
CabinesCabinezichtRuiten en glas
582-7436: Cabin Side Window Glass
582-7436: Cabin Side Window Glass

Cat® Cabin Side Window Glass serves as a transparent barrier that provides visibility and protection against the entry of external elements

Merk: Cat

Productafbeeldingen
582-7436: Cabin Side Window Glass
582-7436: Cabin Side Window Glass
582-7436: Cabin Side Window Glass
582-7436: Cabin Side Window Glass
582-7436: Cabin Side Window Glass

Cat® Cabin Side Window Glass serves as a transparent barrier that provides visibility and protection against the entry of external elements

Merk: Cat

Prijs controleren
Prijs controleren
Meld u aan om uw klantprijs te bekijken
Garantie-informatie
Retourbeleid
Beschrijving
Beschrijving

A Cabin Side Window Glass acts as a protective barrier between the operator and the external environment. It shields them from the entry of the external elements and allows light to pass through while providing a clear view of the surroundings and insulating the interior space.

Attributes:
• Allows for maximum light throughput and allows for natural light to penetrate indoor spaces
• Provided with 70 percent luminous transmission for clear visibility

Applications:
A Cabin Side Window Glass allows occupants to see outside and maintain visual contact with the environment and also helps reduce the transmission of noise from the outside environment into the cabin.

A Cabin Side Window Glass acts as a protective barrier between the operator and the external environment. It shields them from the entry of the external elements and allows light to pass through while providing a clear view of the surroundings and insulating the interior space.

Attributes:
• Allows for maximum light throughput and allows for natural light to penetrate indoor spaces
• Provided with 70 percent luminous transmission for clear visibility

Applications:
A Cabin Side Window Glass allows occupants to see outside and maintain visual contact with the environment and also helps reduce the transmission of noise from the outside environment into the cabin.

Specificaties
Specificaties
Material: Glass Ceramic
Material: Glass Ceramic
Meer bekijken
Compatibele modellen
Compatibele modellen
Bulldozer
D5
Meer bekijken
Bulldozer
D5
Garantie-informatie
Retourbeleid
Parts Diagrams
No EquipmentVoer het serienummer van de uitrusting in of kies uw uitrusting uit de eerder toegevoegde lijst om de onderdelendiagrammen te raadplegen
Machine selecteren
SleutelSleutel
Passend volgens fabrieksopgave

Dit onderdeel is passend ontworpen voor uw Cat uitrusting, gebaseerd op de specificaties van de fabrikant.

Eventuele wijzigingen in de configuratie van de fabrikant kan ertoe leiden dat het product niet passend is voor uw Cat uitrusting. Neem vooraf aan de aankoop contact op met uw Cat dealer om zeker te weten dat dit onderdeel passend is voor uw Cat uitrusting in de huidige conditie en vermoedelijke configuratie. Deze indicator kan compatibiliteit met alle onderdelen niet garanderen.

Herbewerkt

Niet-retourneerbaar

Kit

Vervangen

Herbewerkt

Niet-retourneerbaar

Kit

Vervangen

Chatten met een expert