159-8049: CM CABO-ELÉTR
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    159-8049: CM CABO-ELÉTR

    Número de Peça : 159-8049
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    UNIDADES:
    • EUA
    • Métrica
    • Bitola (AWG): 0
    • Comprimento do Cabo (pés): 0
    • Polaridade: 0
    engineer support tractor
    C18

    wheel-type loader
    982M 962M Z 924H 994H 906M 901C2 938K 992K 962M 962K 938M 924HZ 907K 950M 988K 930H 930K 906H 966M 990K 928H 903C 902C2 980H 980M 988K XE 972H 950 GC 962H 938H 966M XE 924G 924K 908M 994F 926M 908H2 924GZ 972L 986H 914K 950L 993K 966H 972M XE 950H 988G 928HZ 972M 918M 906K 910K 930M 903C2 986K 990H 962L 928G 901C 902C 950K 988H 980L 950M Z 994K 914M 907M 908H 907H 966L 906H2 920K 907H2 930G 910M 903D 908K 962

    engine - generator set
    3512B C13GENSET 3516C 3412C XQC1600 C32 G3512 C13 3516 C27 G3412 C4.4 C1.5DE13.5 C15 G3516H G3520 XQ425 3516B C175-20 3406C C18 3412 C2.2 3512C 3512 C7.1 G3516C 3516E C9 C175-16 3456 C1.5 C1.1DE9.5 C6.6 C3.4B C13 XQ375 C2.2DE18E3 C9 GEN SET C7.1DE200E C15 I6 C18 I6 C1.1 C7.1DE150E

    wheel-type skidder
    555D 525D 535D 535C 545D 525C 545C

    off-highway truck
    772G 775G OEM 775B 793F 770G 798 AC 772 777F 793C 785G 773G OEM 777B 770G OEM 773F 777D 773E 797B 794 AC 775G 793F OEM 773D 773G LRC 775G LRC 773GC 777G 770 795F AC 795F XQ 777E 797F 796 AC 793F XQ 789D 785D 772G OEM 797 775D 777C 793D 776D 773G 785C 773B 793F AC 775F 793F CMD 772B 775E

    engine - machine
    C4.4

    track-type loader
    963D 953K 973 953D 963K

    engine - industrial
    C-12 C-9 C-16 C7 C27 C18 C9 C32 3024C C9.3B C9.3 C3.4 C15 C13 C-10 C-15 C4.4 3126B C11

    articulated dump truck
    D400E II 735C 740 GC 725C2 740B 730C2 EJ 725 745 740 730C2 735 730 740C 725C D350E II 730C 735B 745C 735 OEM

    mini hydraulic excavator
    303.5E2 CR 303.5 305.5E2 CR 303.5E2 305E2 CR 304.5E2 305.5E2 301.6 305E 304E2 CR 305.5E 303.5E 301.7CR 306E2 304E 302CR 306E 301.8 304E2 301.5 305E2

    road reclaimer
    RM-500 RM-300

    motor grader
    12M 2 12M 3 12K 24H 120M 16M 120M 2 16M3 14M 160M 140K 2 120 140M 3 140 GC 140M 140M 2 140K 140M 3 AWD 24 12M 160M 3 160K 12M 3 AWD 160M 2 120K 16H 14M3 24M 140 120L 120K 2 160M 3 AWD 14L 18M3 14M-3

    material handler
    MH3037 MH3022 MH3295 MH3059 MH3024 MH3049 MH3026

    wheeled excavator
    M322D M318D MH M320F M322D2 M323F M322D2 MH M315D M316F M318D M313D M317D2 M314F M315D2 M320D2 M322F M318F M322D MH M316D M324D2 MH

    paving compactor
    CS74B CS-74B CB-34B XW CP-74B CP-54B CB-64B CS44B CP-68B CS-54 CS54B CB-54B CB-34B CS-68B CS-64B CS-54B CS56B CP-44 CB-66B CB8 CS-76B CB-32B CB-44B CW-34 CP68B CS-78B CD-54B CB16 CB-24B CS-44 CB15 CP-56B CS11 CS-56B CD10 CB-36B CB10 CD-44B CC-34B CS78B CB-22B CB7 CW12 CS64B CP-54 CD-54 CS68B CB2.5 CB13 CB-54 CB-68B PS-150C CP-34 CC-24B CS79B CP56B CP54B CB46B CB-64 CW-14 CC2.6 CP44B CP-44B CCS7 CB2.7 CS10 CW34 CS-79B CD8 CS-66B CP74B CS12 CS-44B CS-34 CCS9 CW-16 CP76B CB2.9

    underground articulated truck
    AD30 AD55B AD60 AD55 AD45B AD45

    excavator
    340D2 L 311D LRR 329D2 L 313D2 320D L 330 GC 352F 323 312E L 316E L 323D L 325F 323D LN 349 313D2 LGP 323D2 L 315D L 326D2 349F LXE 320D2 345D L 312E 336E L 330D2 330F 340 568 FM LL 336D2 LXE 320 349E L 374F L 318D2 L 336F 336E 318F L 349E L HVG 320E L 330D2 L 320D LRR 324E L 325F LCR 316F L 320E RR 312F GC 330FMHPU 390D 349D2 336D2 538 320D 323E L 329D2 349F 319D LN 324E LN 312D 336 340F L LRE 323D3 336D L 320F L 349E L VG 340F 329D L 326D2 L 313F LGC 318D L 390F L 349D L 320D2 L 345 GC 352F OEM 326F 320E LRR 312D2 L 326F L 352F-VG 319D L 312D L 323F SA 336F LN XE 323F LN 324D LN 374D L 323F L 374F 336D2 XE 320D GC 345D 336D2 L 336E LH 313D 312D2 336F L 365C L 336D LN 320D FM 314E LCR 349D2 L 328D LCR 318D2 320D LN 390D L 330 336D2 GC 336F LNXE 365C 324D L 349F L 313F 320D RR 336 GC 320D2 FM 330F L 329E L 330F OEM 318E L 312F 325C 323F 568 FM 340F L UHD M318F 329D 336E LNH 320D3 313F L 323D 329E 320 GC 314E CR 335F 558 312D2 GC 349D 320D2 GC 329F L 313D2 GC 336FMHPU 349E 335F LCR 352FMHPU 352F XE VG 321D LCR 323F OEM 336F XE 390F 336F LN 345D L VG 320E 329D LN 352 315F LCR 336F L XE 323E SA 336D 311F LRR 326F LN 336E HVG 313F GC 323D2 324D 330F LN 329E LN 324E M315F 314F CR 385C L 336E H M317F 365C L MH 320E LN 336E LN 323D SA 336D2 L XE 323E LN

    drill
    MD6310 MD6200 MD6250

    wheel tractor-scraper
    623K 623H 613G 621H 637K 657G 621K 621G 615C 637G 627H 615C II 631K 623K LRC 627K LRC 627G 621K OEM 623G 631G 627K

    earthmoving compactor
    825K 836K 826K 816K 826H 815K 826G 825H 826G II 816F II 815F II

    generator
    SR500 WEG XQP500

    petroleum products
    CX38-P892 TH35-E81 C11 CX31-C9I C9 C15 CX31-C15I CX35-C18I TH35-C13I TH48 CX38-P800 CX35-P800 CX31-P600 C7 TH48-E70 C13 TH31-C9P CX31-C13I TH35-C11I TH31-E61 CX31-C11I C18 TH31-C9I TH35-C15I

    cold planer
    PM622 PM313 PM822 PM310 PM620 PM825 PM312 PM820 PR-1000C PR-1000 PM-201

    forest products
    548 2670C 553C 551 2390 558 1290T TK711 563C 532 559D 586C 2384D 522B 2384C 2590 573C 2864C 541 2 521 511 TK752 2484C 2570C 521B 2470C 579D TK741 TK732 579C 2484D 2391 TK722 1190T 1390 2491 573D TK751 522 2670D 552 552 2 563D 559C 2290 TK721 1090 1190 2570D 541

    track-type skidder
    527 D5HTSK II

    backhoe loader
    420F2 442E 432E 420F 428F2 420E 430F 434F 430E 444F 427F2 432F2 430F2 416F2 450 434F2 426 F2 444E 416E 416F 432F 450E 428F 424B 444F2 440 420D 428E 415F2 450F 422E 415F2 IL 434E 422F2 422F

    skid steer loader
    226B3 247B 247B3 216 257B3 262C 216B3 216B 272C 242B 248 247 256C 236 257B 232B 226B 299C 236B3 289C2 287 279C 252 246C 262 287C 259B3 252B3 242B3 228 279C2 226 277C 262C2 289C 297C 246 277C2 277 267 257 242 232 287C2

    wheel dozer
    834K 854K 844H 824K 814F II 844K 834G 824H 814K 834H

    asphalt paver
    AP655F L AP-1000F AP555F AP655F AP-500E BG1055E AP-1000E AP500F BG1000E AP-655C AP355F BG500E AP600F AP-1055E AP-1055F BG-2255C AP-555E BG555E AP-655D

    integrated toolcarrier
    IT38H IT62H IT28G

    pipelayer
    PL72 PL83 PL61 PL87

    marine products
    3412C 3512B C140-16

    expanded mining products
    6015B MD5150C

    track-type tractor
    D3G D11T D5K XL D6N D6T D6K XL D6T XW D6 D6R III D8R D6T LGP D7R D5R2 D8T D3K2 XL D11R D6K2 D4K2 LGP D6R D7E D10T2 D9T D3K XL D6R XL D5H D6K2 LGP D4G D5K2 LGP D6T XL PAT D4K XL D5G D3K2 LGP D5K2 XL D6K2 XL D6N OEM D5K LGP D6T XL D8N D7R XR D3K LGP D10T D6T XW PAT D4K2 XL D6K D9R D6R LGP D7R LGP D6N LGP D6N XL D5R XL D6T LGPPAT D6 XE D6K LGP D7R II D4K LGP D6R STD D7E LGP D5R LGP D5H XL

    load, haul, dump
    R2900 R1600G R2900G R1300G R1600 R1300 R1700G R1600H R3000H R1300G II R1700K

    oem solutions
    CAT WDS