159-8050: CM CABO-ELÉTR
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    159-8050: CM CABO-ELÉTR

    Número de Peça : 159-8050
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    UNIDADES:
    • EUA
    • Métrica
    • Bitola (AWG): 0
    • Comprimento do Cabo (pés): 0
    • Polaridade: 0
    engineer support tractor
    C18

    wheel-type loader
    907H 908M 972H 986K 966M 992K 910M 930K 980K 972M 990H 908H 950H 980H 966H 924G 950M 920K 924GZ 950 GC 988K 980K HLG 988K XE 924H 980G II 962L 928G 982M 992G 988H 966D 980M 918M 938M 902C2 924HZ 962M Z 962M 906H2 966K 906H 972K 907H2 962K 903C 962H 928HZ 980C 972M XE 990K 972L 930H 950M Z 950L 928H 966E 910K 901C2 966M XE 938H 907M 924K 950K 993K 966F II 980F 994 966L 902C 903D 906M 994D 938K 926M 907K 914K 966K XE 903C2 990 II 908H2 962 901C 906K 908K 930M 906 966F 914M 986H 980L 930G 994F

    engine - generator set
    C18 C4.4 C3.3 C15 C18 I6 3412 C32 XQG135 C6.6 3512B CG137-12 C27 G3516 3516C C7.1 C3.4B C13 C13 XQ375 XQG400 C13GENSET 3456 3516B C9 3406C G3412 3412C C9 GEN SET G3306 XQ425 G3516B C15 I6 G3306B XQP300

    wheel-type skidder
    525D 535D 545D 555D 545C 535C 525C

    off-highway truck
    793B 772G 777G 776D 793D 795F AC 793C 775E 773F 770 789D 785C 793F CMD 777D 773E 773D 770G 797F 793F 777F 794 AC 775G OEM 770G OEM 773G OEM 785G 775F 775G 777C 793F AC 773G 798 AC 773GC 777E 773G LRC 772 797B 796 AC 785D 797 793F XQ 793F OEM 773B 772G OEM 775G LRC 776C 777B 775B 795F XQ 777

    engine - machine
    C4.4

    track-type loader
    973 963K 953K 963D 953D

    engine - industrial
    C-9 C-12 C11 3512E C9.3 3516E C-16 G3306B C-10 C15 C13 C7 3516B C3.4 C27 C9 3512B C32 C9.3B C18 CG137-12 3508 3516C C4.4 C13B C2.2 3126B 3024C 3516 C-15

    articulated dump truck
    735 OEM 740B 745 725 730C2 730 735 740C 745C 730C 735B 735C 740 725C 730C2 EJ 740 GC 725C2

    mini hydraulic excavator
    305.5E2 CR 304E2 306 303.5 301.5 305E2 CR 304E 305.5E2 303.5E2 CR 305E 305.5E 306E2 303E CR 303.5E 304E2 CR 306E 303.5E2 305.5 301.6 301.8 302CR 303ECR 305E2 304.5E2 301.7CR

    road reclaimer
    RM-500 RM500B RM-300

    motor grader
    12M 3 AWD 12M 3 160K 120K 2 12M 2 120 120M 160M 2 14L 16M 24M 120K 12K 12M 160M 3 AWD 140M 3 AWD 140 GC 120M 2 16M3 14M 14M-3 140M 140 160M 140M 3 14M3 140K 24 140M 2 18M3 24H 160M 3 16H 120L 140K 2

    material handler
    MH3024 MH3022 MH3026 MH3059 MH3037 MH3049 MH3295

    wheeled excavator
    M318F M330D M322D MH M322D2 MH M316F M322D M316D M318D M320F M320D2 M318D MH M315D2 W345B II M315D M314F M322F M313D M317D2 M322D2 M324D2 MH W345C MH

    paving compactor
    CW-16 CP-54B CP-68B CC-34B CB-22B CS-64B CD8 CB1.8 CS-66B CS54B CS-76B CW12 CS-68B CB-36B CB10 CB46B CB-66B CW-34 CB16 CS-44 CS-54B CB15 CP44B CB7 CB2.5 CS-54 CCS9 CS-74B CB-64 CS79B CP-44 CB-34 CS-78B CB-34B XW CC-24B CP-74B CB-335E CS68B CB-54B CB8 CB1.7 CS64B CS74B CB2.9 CB-24B CS78B CP-56B CP-54 CS-56B CB-64B CS56B CP54B CB-34B PS-150C CB-34 XW CB-32B CP56B CD-54B CB-334E XW CS44B CS12 CS-79B CW34 CB-54 CS11 CB13 CS10 CS-34 CD-44B CB-44B CP76B CB-68B CP74B CD10 CP-44B CB2.7 CC-34 CW-14 CP-34 CC2.6 CS-44B CP68B CB-334E CD-54 CCS7

    underground articulated truck
    AD55 AD60 AD30 AD22 AD45B AD55B AD45

    excavator
    390F 313F L 330D2 L 329E L 385C 326F 320D 330C L 330C 312D L 330F LN 340F L UHD 320D2 L 312D2 330D FM 318D2 L 320E L 330C MH 352F 340 345B II 336D L 323D2 L 390D 320D FM 336F L XE 330 GC 329D2 352F OEM 349D2 L 323F 336F 349D L 335F 320D2 313D 345C L 340F L LRE 336E 323 323D L 320D2 FM 320F L 313D2 314E LCR 329D2 L 330F 320E RR 336D 320E 336E L 365C 352F-VG 330D LN 323F SA 336D2 345C 315D L 349F LXE 336F L 336F LNXE 312D 326F L 390F L 320D L 349D2 313D2 LGP 336E H 320D2 GC 349E 320D GC 330C FM 538 325F LCR 330D L 314D LCR 336D2 L XE 316F L 336 GC 349E L 324D L 330D MH 320D LRR 318F L 330 336D2 L 314D CR 314E CR 311D LRR 336D LN 365C L MH 318D L 336F LN 330D2 329E LN 336F XE 385C L 329F L 345D L VG 326D2 336D2 XE 365C L 345D L 313D2 GC 320E LRR 323D SA 336D2 GC 320 GC 349F L 323F OEM 374D L 329D L 319D LN 312D2 L 312F GC 349E L HVG 324E L 345C MH 336 330F L 320D RR 319D L 374F L 323F L 335F LCR 323E SA 349E L VG 349F 320E LN 329E 345B II MH 345 GC 311F LRR 568 FM LL 568 FM 352FMHPU 324D LN 340D2 L 336E LH M318F 340F 329D 320 324D 320D LN 314F CR 313F LGC 312E L 345B L 328D LCR 330C LN 313F 324E LN 326D2 L 330D 374F 318D2 352F XE VG 336F LN XE 312E 336E HVG 325F 336E LN 349 352 326F LN 330FMHPU 323D LN 390D L M317F 312D2 GC 336E LNH 345D 315F LCR 336FMHPU 324E 318E L 336D2 LXE 323D 329D LN 316E L 320D3 313F GC 325C 349D 558 323F LN 340D L 323D3 323E L 312F M315F 323E LN 323D2 330F OEM 345B

    drill
    MD6200 MD6250 MD6310

    wheel tractor-scraper
    637K 621G 627G 637G 657G 613G 621H 631K 627K 627K LRC 621B 631G 621K 623H 621K OEM 627H 623B 623K 623G 623K LRC

    earthmoving compactor
    815K 836K 816F II 816K 825H 826H 815F II 815B

    generator
    SR5 WEG SR500 XQP500

    engine - truck
    C9 C13 C-9

    petroleum products
    3516C TH48-E70 CX31-P600 C13 CX35-C18I 3516B C9 CX35-P800 CX31-C18I TH35-C15I C7 C18 TH35-E81 CX38-P800 CX38-P892 C15 CX31-C13I CX31-C15I TH48 3512C TH31-E61 TH31-C9P CX31-C11I G3306B C11 TH35-C11I TH35-C13I TH31-C9I 3512B CX31-C9I 3512

    cold planer
    PM313 PM622 PM312 PM620 PM820 PM825 PM822 PM310 PR-1000 PR-1000C

    forest products
    573C 522B 586C 1390 511 584HD TK711 521 559C 573D 2590 2390 551 345C 579C 522 579D 558 TK751 1090 2491 563C 541 TK741 1190 2391 TK721 2384C 2670C 2570C 552 2 1190T 1290T 2384D 2670D 2290 584 553C 548 2470C 552 TK1051 2570D 2484C 563D 2864C 2484D 521B TK732 559D TK752 TK722 532 541 2

    track-type skidder
    527 D5HTSK II

    backhoe loader
    432F 426 F2 420F2 450E 432F2 416F2 430F2 432E 420F 434F2 450F 422F2 420E 444F2 442E 428E 434E 430E 430F 444F 416F 422F 428F2 428F 414E 422E 434F 420D 415F2 416E 424B 440 427F2 415F2 IL 450 444E

    skid steer loader
    232B 242B 248 226B 216B3 246D 277 226B3 216B 279C 228 279C2 262C2 277C 272C 247B3 287C2 289C 236B3 262C 277C2 247 216 257B 279D 236 297C 232 226 242 252B3 267 252 299C 257 289C2 259B3 247B 246C 287C 287 257B3 246 262 256C 242B3

    wheel dozer
    834K 854K 844H 854G 844K 814F II 814K 844 824H 834H

    asphalt paver
    AP-1055F AP655F L AP655F BG500E AP600F AP555F BG-2255C AP-1055E BG1055E AP355F BG555E AP-500E AP-1000E AP-1000F AP500F AP300F AP-655C BG1000E AP-555E AP-655D

    integrated toolcarrier
    IT62H IT38H IT28G

    pipelayer
    PL87 PL72 PL61 PL83

    marine products
    3512C 3516C 3516E 3412C 3508C 3512B C140-16 3512E

    expanded mining products
    6015B MD5125 MD5150C

    track-type tractor
    D6T D6T XW D11N D8T D3K2 LGP D9T D11T D8R D11R D6K2 XL D7E D6R D6 XE D5K XL D6N D6T LGP D9R D6T XL D6K XL D6N XL D6R III D6R XL D6 D6T XL PAT D7R LGP D3K2 XL D5R2 D10T2 D4K2 LGP D6N LGP D6K2 D6K2 LGP D6K D6N OEM D5K2 LGP D5R XL D10R D6R LGP D7R D4K2 XL D5G D5H D8N D7R XR D3K LGP D7R II D5K2 XL D6T XW PAT D10T D6R STD D3K XL D6K LGP D6T LGPPAT D4G D5R LGP D5K LGP D3G D5H XL D4K LGP D7E LGP D4K XL

    load, haul, dump
    R1300G R2900 R2900G R1600 R1600G R1300G II R1300 R1600H R1700G R3000H R1700K

    oem solutions
    CAT WDS