1P-0810: Fita de Vinil
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    1P-0810: Fita de Vinil

    Número de Peça : 1P-0810
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    UNIDADES:
    • EUA
    • Métrica
    • Cor Padrão: 0
    • Espessura (pol): 0
    • Largura (pol): 0
    • Tamanho (pol): 3/4 de largura x 792 de comprimento
    wheel-type loader
    980G II 966E 972K 966F II 962L 966H 966K 950G 972H 928HZ 966G 972M XE 980H 966M 982M 972M 950H 962H 972L 924GZ 962G II 950M 938H 962M 924HZ 908M 993K 992K 901C2 924G 980F 988K XE 950G II 980L 972G II 980M 972G 950 GC 930K 938G II 924K 938K 966F 966M XE 914G 962K 928H 980K 994H 924H 914K 928G 918M 986H 950L 962G 930G 914G2 988K 930M 994F 986K 990K 938G 950K 980C 903C 994K 980G 966G II 988G 907M 950M Z 992G 901C 990 II 938M 906H2 966L 930H 962 920K 903C2 988H 966D 914M 907H2 966K XE 906M 926M 904H 962M Z 910K 904B 990H 902C 980K HLG 908H2 902C2 994 903D 910M

    engine - generator set
    C13 G3516B G3516C 3516C CG137-08 3512 C13 XQ350 C32 C175-16 3512B G3412 C2.2 C18 C1.1DE9.5 C13GENSET G3520C 3412 C18 GEN SE 3516B 3412C C15 3306 C27 3304 3512C 3408B G3516 XQ425 C2.2DE18E3 C7.1 XQG135 C1.5 3516E G3412C 3516 3306B C13 XQ375 G3512E G3512 C1.1 G3520E C175-20 C280-16 C9 3304B G3516H C1.5DE13.5 C9.3 C3.3

    wheel-type skidder
    525C 535B 545D 545 525D 535D 515 525B 555D 535C 545C

    off-highway truck
    770G 797B 768C 795F AC MT4400D AC 777D 777 773D 777G 775B 770 794 AC 773E 776 797F 772B 773G OEM 773B 798 AC 769C 793 789D 793C 789 785D 785 772G 769D 775D 777F 773F 793F 777B 776D 784B 773G 775G OEM 785G 773GC 793F AC 771D 797 796 AC 775F 789C 773G LRC 793F CMD 772 69D 793F XQ 789B 777E 775G LRC 785B 776B 793F OEM 795F XQ 793B 775G 793D 771C 772G OEM 770G OEM 777C 775E 776C 785C

    engine - machine
    C4.4

    engine - industrial
    C18 C15 G3512E G3516C C27 G3512 C11 G3306B C9.3B C7.1 3512E C175-16 G3508 G3516E C13B G3508B C9.3 3516E G3512B G3516 C280-16 C9 CG137-08 G3304B C32 C13 G3612 G3516B SPF343C G3516J G3508J C4.4 G3512J G3608 C175-20 G3606 3516B

    track-type loader
    973 973D

    articulated dump truck
    730C2 EJ 730 D250E II 735C D400E II 730C 735 D350E II 745 735B 740B 740 725 740 GC 745C 725C2 725C 730C2 740C

    mini hydraulic excavator
    307E 308 308E2 CR 304.5E2 303.5E 309 304E2 305.5E2 308E2 307E2 303.5E2 305E2

    road reclaimer
    RM500B RM-500 RM-300

    motor grader
    140M 120 160M 3 AWD 140 160M 12M 3 AWD 120L 140M 3 140 GC 120M 14M3 16M3 24 140K 14M 160M 2 120M 2 140M 3 AWD 140M 2 16M 12M 18M3 160M 3 140K 2 120K 12K 14M-3 12M 2 24H 24M 160K 14L 12M 3 120K 2

    material handler
    M325D L MH MH3024 MH3037 MH3026 MH3295 MH3022 M325D MH

    wheeled excavator
    M323F M322D2 M313D M314F M322D M318D M316D M322D MH M318D MH M315D2 M315D M320D2 M317D2 M318F M316F M320F W345C MH M322F M324D2 MH M322D2 MH

    paving compactor
    CW34 CB-44B CS78B CW-16 CP-54B CS68B CS-76B CS-56B CD-54B CB1.7 CB46B CP-68B CP-56B CB10 CB-54B CS-34 CP-44B CS-78B CP44B CS-66B CB-68B CP-34 CS-54B CB8 CW-34 CS54B CB-34B XW CP-74B CB-14 CC-34B CP54B CB7 CB-22B CB-32B CS-64B CB16 CD8 CP-54 CB-22 CW-14 CB1.8 CP56B CB-24B CC-34 CB-34B CB-66B CS-68B CB-36B CS10 CB-34 XW CS56B CC-24B CS11 CCS7 CW12 CB-34 CS44B CS-54 CB15 CP68B CS64B CS-74B CB-64 CC2.6 CB13 CP74B CD-44B CB2.7 CB-64B CS12 CCS9 CP76B CB-24 CS-44B CB-32 CB2.9 CS79B CB2.5 CD10 CS74B CB-54 CS-79B CC-24

    underground articulated truck
    AD30 AD22

    drill
    MD6310 MD6250 MD6200

    excavator
    345C 314D CR 325D L 324E L 336F 336D2 336 313D 325D 340D2 L 325D MH 345C L 340 349D L 336F L 336D2 L 311D LRR 374F L 324D L 390F L 314D LCR 345D L 315F LCR 336D2 GC 336E L 329D L 340F 336F L XE 325D FM LL 336E 538 M317F 340F L UHD 336D2 LXE 336E H 323D2 326D2 329D2 L 352F OEM 349D 390F 349F LXE 336F XE 324D LN 326D L 365C L M325D L MH 352F 390D L 352FMHPU 330D 323D2 L 329E L 329E LN 345D 345 GC 336D L 349D2 L 374D L 349 330D MH 345C MH 352F-VG 312D L 345D L VG 349E L 328D LCR 319D L 324D FM LL 329D LN 349E M325D MH 568 FM 324D 349E L VG 330D L 568 FM LL 326D2 L 324D FM 336D 349D2 349E L HVG 329D 329E 558 340F L LRE 330D2 L 390D 349F L 336F LNXE 336E LH 374F 336E LN 352 325D FM 365C L MH 336F LN XE 330D2 336F LN 365C 349F 319D LN 336E LNH 336D2 XE 312D 336D2 L XE 324E LN 336E HVG 336FMHPU 324E M315F 352F XE VG 314F CR M318F

    wheel tractor-scraper
    627K LRC 631D 627B 637K 627E 627G 621F 623G 637D 657E 621B 623B 666B 627K 641B 650B 657B 623F 613G 637E 621E 631E 631G 621K 621H 631K 627H 623H 657G 651B 637G 639D 657 623E 633E II 627F 611 651E 660B 621G 641 633D 615C 621S 621K OEM 613C 623K 623K LRC 613C II 615C II

    earthmoving compactor
    816K 815K 836K 826K 825K 816F II 825G 826G 826G II 815F II 825H 836G 836H 826H 825G II

    generator
    SR5 WEG SR500 SR4B

    petroleum products
    C280-12 CX31-C15I TH48 C11 C7 3516C C32 C13 C175-16 CX31-C11I 3512B TH48-E70 3512C C27 C15 CX31-C13I G3306B CX38-P892 TH35-C13I CX48-P2300 C18 TH35-E81 CX35-P800 CX31-P600 CX35-C18I CX31-C9I TH31-C9I TH31-E61 TH35-C15I CX31-C18I TH48-E80 TH35-C11I CX38-P800

    retrofit aftertreatment
    SCR

    engine - truck
    C13 C-9

    work tool
    SW60 PC204 PC205 SW45 PC206 PC203 PC210

    cold planer
    PM312 PM822 PM825 PM620 PM310 PM820 PM622 PM-201 PM313

    forest products
    522B TK732 573C 2384C 586C 522 2391 2670C 559C 2570D 2290 HH44 DE 521B 2390 TK711 1190T TK722 521 511 558 548 TK721 2384D 551 559D 1090 563D 1190 563C 2570C 541 2864C 552 2484D 532 579C 541 2 1390 2670D 1290T 2491 573D 2484C 2590 579D 552 2

    track-type skidder
    527

    backhoe loader
    430E 416E 424B HD 450E 442E 420E 426C 424B 432F2 434F2 422F2 414E 432E 416C 440 427F2 420F 422E 450F 428C 450 428F2 438C 428E 424B2 436C 430F 416F 444F2

    skid steer loader
    246D3 242D3 249D 259D 299D2 XHP 299D 272D2 239D 299C 279C2 246D 246 226D 289C 236D 262C2 272D3 228 226 299DR XE 236DR 297D2 242D 259D3 262 D3 232D 239DR 289D 277D 226D3 232D3 257D3 236D3 287D 299D3XHP 257D 262D3 287C 226B 297C 272D3XHP 287C2 262D 299D3 279D3 248 297D2 XHP 299D XHP 272D2 XHP 279D 249D3 277C 279C 277C2 2236D3 299D3 XE 272C 299D2 272D 289D3 242B 232B 239D3 216B 289C2 299DR 262C 297D XHP 216 297D 236 246C 256C 242DR 272D XHP

    wheel dozer
    844 854K 834H 854G 844H 834G 844K 824G II 824K 814K 834K 814F II 824G 824H

    asphalt paver
    AS4252C BG1000E AP-655D AP655F AP555F SE50 VT AP500F BG500E AP655F L SE60 V XW AP-1000D BG-260D AP-1055E AP-1055F AP-600D AP-1000E BG555E AP600F AS4251C AS2302C AP-1000F SE60 V BG-2455D AP-500E AS3251C SE50 V SE60VT XW AP-555E AS2252C AP-1055D AP-755 SE60 VT XW AP-300D BG1055E

    integrated toolcarrier
    IT28G IT14G IT38G IT38G II IT38H IT14G2 IT62H IT62G IT62G II

    pipelayer
    PL83 PL87 PL61 572R II PL72 583T

    marine products
    3516E 3412C C175-16 3512E C9.3 C280-16 G3512E 3516C C7 C32 C280-12 C140-16

    expanded mining products
    6015B MD5125 MD5150C HRS1220 6020B

    track-type tractor
    D5R LGP D3K LGP D6T LGP D6R D7R D5G D8T D4K2 LGP D6T XW D9T D8R D5R2 D6T D8R II D3K2 XL D8N D6R III D3G D6 D6T XW PAT D5K LGP D9R D7R II D6K2 D5K XL D5K2 LGP D6R II D6K XL D6R XL D6N LGP D3K2 LGP D6N XL D10T D7R XR D11T D6T XL D10R D7E D11R D4K2 XL D7R LGP D6N D10T2 D5R XL D6 XE D6T XL PAT D5N D4G D4K LGP D6R LGP D5K2 XL D6K D6T LGPPAT D6K2 LGP D6K LGP D4K XL D6R STD D3K XL D6K2 XL D7E LGP

    load, haul, dump
    R1600H R1300G R1600G R1700K R1700G R2900G R2900

    oem solutions
    TA19-M4WD CX28 CAT WDS 777G TR35