2M-2689: Acoplador (válvula com inserto de borracha)
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    2M-2689: Acoplador (válvula com inserto de borracha)

    Número de Peça : 2M-2689
    Marca: Cat
    Buscando Preço.....
    Salvar na Lista

    earthmoving compactor
    825B 815 826B 816 826C 825C 825

    generator
    SR4

    wheel-type loader
    938F 920 926E 950 930 950B 950F 936 G926 966C 930R 910F 988 966D 936E 962G 926 992B 966E 950E 980F 924F 992 980B 980C 910E 980G 980 966F 950B/950E 916 938G 950F II 930T G936 988B 910 960F 918F 936F 970F 950G

    engine - generator set
    D379B 3208 3508 D399 3512 3516 D398B

    engine - truck
    1676

    wheel-type skidder
    528 518 120C

    off-highway truck
    769 768B 772 769B 773

    engine - industrial
    3412 G353D 3306 D398 G333C 3516 D398B 3508 D353E D333C 3512 D379B G343 3304 D379 G3306 G399 D353D D342 D330C D343 D353C D399 D342C G398 D349 SR4 G379A D346 D320A G342C G379 D348

    track-type loader
    955C 951 953 941 955L 963 955K 951C 941B 977L 931 977K 951B 983B 943 935B 931B 977H 973 977D 955H 983 955 977 977A

    mini hydraulic excavator
    303.5 304.5

    motor grader
    120G 140 12G 140G 16G 14E 16 130G 120 12E 12F 14G 120B

    forest products
    227

    track-type skidder
    120C 125C

    wheel dozer
    824B 824S 814 834B 834U 834 834S 824C 824

    integrated toolcarrier
    IT18 IT12 IT28 IT28B IT18B IT12B

    excavator
    225 245 235B 235 313B 215 215B 312-A

    pipelayer
    561C 594H 572G 583K 571G 561B 583H 594 561D

    marine products
    3304 D333C 3306 D398A D330A D349 D342C 3512 D342 3508 D333A D333B D343 3516 D379A D379B D336 D398B D353C D353E D399 D326F D334 D348 D330B D330C D346 D353D 3126

    wheel tractor-scraper
    637D 627B 631C 657B 651B 613B 631E 637 613 651 633C 639D 641B 657 621B 621E 621S 621 633D 627 666 623B 641 666B 660B 650B 631D

    track-type tractor
    D6C 4 D7R D7G D5 D6H 6A D5B 4P 7 56H 153 D8K 7S D4D 143 D10 8S D7H D10N D6D D3 6 163 11 D4E SR 58L 6S 7S LGP D5H D6H XR 9SU D6M D9N D6G D8H D9G D4E 9U D4B D4H D9H 10 D3B 11SU 8 D8L 9S D6R 141 D5M 59 D5E D11N D7F 6SU 7SU 9C D6H II 58 55 9 10C 140 8D 56 59L 4A 8A D6E 54 D9L 5S D6F SR 7A 8U 10S 3S 8SU 4S 7U 57H 3 D6G SR 59N 57 10SU 10U 53 3P D6E SR 183B D8N 5 5A 11U