131-6645: MANGUEIRA
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    131-6645: MANGUEIRA

    Número de Peça : 131-6645
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Comprimento (pol): 0
    • Descrição do Material: 0
    • Diâmetro Interno (pol): 0
    underground mining loaders
    R1700G, R1300G, R1600H, R1600G

    wheel-type loader
    972G II 930R, 950E, 966G II 950B/950E 970F, 930T, 966H, 982M, 966F II 972H, 950B, 980K, 966D, 936, 966F, 966E, 966G, 980M, 980K HLG 966C

    challenger
    75D, 65B, 65C, 65D, 65E, 65, 70C, MTC845, MTC835, 85E, MTC855, MT835, 95E, 85D

    compactors
    815B, 816F, 816B, 815F

    engine - generator set
    3304B C13 XQ375 3306B C13GENSET G3306B G3306 XQG135 3306 3304 C13 C13 XQ350 XQ425

    wheel-type skidder
    515, 518, 545, 525

    track type tractors
    D7G, D8N, D6R, D7H, D6D, D6G, D7R, D5E, D6H, D6RXR, D6HLGP, D6DLGP, D6RXL, D6DSR, D6RLGP, D6ESR2000, D7RIILGP, D5HIIXL, D6HIIXR, D6HIIXL, D4HIILGP, D7RII, D4HIIIXL, D7GLGP, D6RXW, D7RLGP, D7RIIXR, D8NNSUC

    wheel tractor scrapers
    621H, 627H, 627F, 623H, 627E, 627B, 615C, 615, 621K, 627K, 621HOEM, 627BPP, 623KLRC, 627EPP

    7 to 9 liter
    C9

    engine - machine
    C-12 3304 3176C 3306

    wheel dozers
    814B, 814F

    track-type loader
    973, 963

    engine - industrial
    3306 C-12 3304 G3304B C11 C13 G3306B G3304 G3306 D330C D333C 3306B C-10 CPT372 3196 SUF557 3176C SBF214

    articulated dump truck
    730C, 730, D250E II 725, D25D, 735, 730C2 EJ 730C2, D300E II D30D

    olympian
    XQ375

    motor grader
    163H NA 12H NA 14M-3 140H, 140H NA 12G, 160G, 130G, 14H NA 140H ES 12H ES 160H NA 14G, 140G, 160H ES 18M3, 120G, 163H, 160H, 16M3, 14M3

    ag tractors
    MT845, MT865, 75E, MTC865, 65B, 95E, 65D, MT855

    wheeled excavator
    W345C MH W330B W345B II

    articulated trucks
    D300D, D250E, 730C, D350D, D300E, 730C2EJ, 730EJ, 725OEM, D250EII, 730CEJ, 730OEM

    motor graders
    12H, 18M3, 12G, 160H, 140G, 14M, 140H, 143H, 16M, 16H, 14H, 120G, 16M3, 14G, 160HNA, 12HNA, 140HNA, 163H

    underground articulated truck
    AD22

    excavator
    345B II 349D2, 349F L 349D L 215C 345D L 345C, 345C L 345B L 350-A 352F, 345D, 349D2 L 352F XE VG 365B II 349E L VG 345D L VG 365B L 349E L 352F-VG 330-A L 215B, 330 L 345B II MH 330-A LN 349E L HVG 330-A 349D, 330B, 330-A L 345B, 349E, 345C MH 350-A L 330B L

    wheel tractor-scraper
    637E, 611, 637D, 615C, 627B, 637G, 621H, 639D, 615C II 623K, 623K LRC 627E, 621K OEM 627K LRC

    earthmoving compactor
    815F, 816F

    generator
    SR4

    engine - truck
    3306C C-10 C13 C-12 3306B C11 1673C 3306 G3306

    petroleum products
    CX31-C13I C13 C11 TH35-E81 TH35-C11I CX31-P600 CX31-C11I TH35-C13I

    3300
    3306B G3306 3304B G3306B 3306C

    skidders
    518C, 530B, 528B, 527CA, D5TSKHII, 517GR, 517CA, 527GR

    wheel excavators
    W345BIIMH, W330BMH

    stabilizers/reclaimers
    RM-300

    15 to 18 liter
    C18

    forest products
    345C, TK1051

    wheel loaders
    966G, 982M, 972G, 950E, 972H, 980M, 966H, 966F, 980F, 936E, 966E, 980L, 936F, 970F, 950B, 980C, G936, 980K, 972GII, 966GII, 966FII, 980KOEM, 930TII

    pipelayers
    572R, 572RII

    track-type skidder
    517 527 D4HTSK III D5HTSK II

    wheel dozer
    814F

    track loaders
    973, 973LGP, 963LGP

    pipelayer
    572R II 561D, 572G

    track-type tractor
    7U D6H, D6R, D7R II D7H, 7S D6H XR 6S D5H, D6E 7SU 57 D7R, D6D SR 6A D6H II 7 D6G2 XL D6H XL D6G2 LGP D7G, D6F SR D6D, 56H 7A D6G SR D5H XL D4E SR D4H III D4H, 6 D7G2 D6E SR 6SU 56 57H D8N, D4H XL

    track excavators
    345B, 219, 235B, 330B, 365B, 345BII, 345BIIL, 345DL, 349DLVG, 330BL, 350, 345CLVG, 365BMH, 349D2L, 349D2, 345CL, 345CVGOEM, 349FL, 330, 345BL, 345CMH, 330L, 330BLN, 350L, 349DL, 235C, 365BL, 345DLVG, 330LN, 352FXE, 349FLXE, 349FLVG, 352F2VG

    expanded mining products
    MD5125, MD5150C

    10 to 13 liter
    C11 C13 C-12 C12