7E-0759: MANGUEIRA
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    7E-0759: MANGUEIRA

    Número de Peça : 7E-0759
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Comprimento (pol): 0
    • Descrição do Material: 0
    • Diâmetro Interno (pol): 0
    wheel-type loader
    938G II 950H, 950G II 962H, 962G II 966D, 966F II 966E

    compactors
    815B

    engine - generator set
    3126B

    track type tractors
    D6NXL, D5NLGP, D6NLGP, D5NXL

    wheel-type skidder
    525C, 535C

    7 to 9 liter
    3126B C7 3126E

    engine - industrial
    3116 3114 SPP101 C7 3126B 3126

    track-type loader
    953C

    motor grader
    120H, 140K 2 140M, 135H, 12M, 160K, 120K, 120K 2

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M325C MH

    motor graders
    160K, 140K, 140G, 120K, 12K, 140M, 135HNA, 120HNA, 140K2, 120K2

    excavator
    M325D L MH 322C FM 325C, 328D LCR 325D, 325D FM LL 325C FM 325D L 329D L 324D L 324D LN 324D FM LL 325D MH 326D L 329D LN 325C L 324D, 324D FM 322C

    defense and federal products
    DEUCE, 30/30

    engine - truck
    C7 3116 3126 3126B 3126E 3114 C9

    petroleum products
    TH31-C9T TH31-E61 C7

    skidders
    545C

    cold planer
    PM-102

    forest products
    580B, 573, 584, 570B, 584HD, 322C

    pipelayers
    561N

    wheel loaders
    950H, 966F, 962H, 966FII, 950GII, 962G, 938GII, 962GII, IT38G, IT62G

    log loaders forestry
    325DFMLL, 324DFMLL, 325DFMLLA

    forwarders
    584HD

    asphalt pavers
    BG-2455D

    asphalt paver
    AP-1055D, BG-2455D, BG-260D, AP-1000D, AP-755

    track loaders
    963C

    integrated toolcarrier
    IT38G II IT62G II IT62H

    track excavators
    325C, 324D, 329D, 324DL, 328DLCR, 325DL, 329DL, 322CL, 329DLOEM, 325CL, 329DLN, 325DLOEM, 322CLN, 325DLN, 325CCR, 325COEM, 325CMH

    track-type tractor
    D6N D5N

    forestry excavators
    322CFMST, 325DFMGF, 322CFMHW