344-1816: COTOVELO-RETORNO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    344-1816: COTOVELO-RETORNO

    Número de Peça : 344-1816
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura total (pol): 0
    • Comprimento Total (pol): 0
    • Descrição do Material: 0
    • Largura Total (pol): 0
    earthmoving compactor
    825K, 826K, 836K

    wheel-type loader
    986K, 988K, 988 XE 988K XE

    compactors
    825K

    off highway trucks
    770GOEM

    petroleum products
    C18 CX38-P800 CX31-C18I CX31-P600 CX35-C18I CX38-P892 CX35-P800 C15

    engine - generator set
    C15 C18

    track type tractors
    D8T

    off-highway truck
    770G OEM 772G, 770G, 772G OEM

    wheel tractor scrapers
    637K

    wheel dozers
    834K

    engine - industrial
    C15 C18

    articulated dump truck
    740C 740B, 740, 735B, 745 740 GC

    road reclaimer
    RM500B

    olympian
    XQ500

    15 to 18 liter
    C15 C18

    cold planer
    PM822, PM825 PM820, PM622

    material handler
    MH3295

    articulated trucks
    735C, 740B, 745C, 740CEJ, 740GC

    cold planers
    PM620

    wheel dozer
    824K, 834K

    pipelayer
    PL83, PL87

    wheel tractor-scraper
    631K

    track-type tractor
    D8T, D9T