4N-2040: COTOVELO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    4N-2040: COTOVELO

    Número de Peça : 4N-2040
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura total (pol): 0
    • Comprimento Total (pol): 0
    • Descrição do Material: 0
    • Largura Total (pol): 0
    wheel-type loader
    980C 980G II 980G 986K 980F 980F II 980H

    engine - generator set
    C18 3406C C15 3406B 3456 C15 I6 C13GENSET PM3456 3406 3406E C18 I6 C9

    track type tractors
    D8RLRC

    wheel tractor scrapers
    621B 623E 621F 621E 627E 623F 627G 637KLRC

    7 to 9 liter
    C9

    motoniveladoras
    16H

    wheel dozers
    814B 824H

    track-type loader
    983B

    engine - industrial
    3406B C18 3406 3406C 3456 3406E C-15 C-16 C15

    articulated dump truck
    740 745 740C 740B 735 745C 735 OEM 735B 735C 740 GC

    road reclaimer
    SS-250 SM-350 RM-250C RM-500 RM-350 RR-250 RM-350B RM500B SS-250B

    motor grader
    16G 16H NA

    underground articulated truck
    AD55 AD45B AD30

    excavator
    245 385C

    escavadeiras de esteiras
    245 245D

    wheel tractor-scraper
    621G 623E 627E 621B 631K 657 623G 627F 623F 621F 621E 637K 621 627B 627G 657B 623B

    caminhões articulados
    735OEM 745DLRC

    earthmoving compactor
    826G II 826C 825C 825H 825 826G 825G II 826H

    generator
    SR4 XQP500

    engine - truck
    C18

    petroleum products
    CX35-P800 TH35-C15I TH35-E81 C18 CX31-C15I CX31-P600 C15

    compactadores
    825G 826C 836H

    15 to 18 liter
    3406C C15 C18 3406C CKD

    cold planer
    PM822 PM820 PM-201 PM-200 PM-465 PM825

    wheel loaders
    980F 980C 980G 980GII 980FII

    wheel dozer
    824C 824G II 824S 824G

    pipelayer
    587R 583R 578

    estabilizadoras/recuperadoras
    RM-350B RR-250B

    track-type tractor
    8 8SU 8U D8R 8A D8N 57H D8R II

    expanded mining products
    MD6290 6015 FS 6018 6015