112-9217: PLACA DE ENCOSTO
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    112-9217: PLACA DE ENCOSTO

    Número de Peça : 112-9217
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    • Espessura (pol): 0
    challenger
    MT855 MTC865

    wheel-type loader
    980F II 988K 988B 980G 986H 988F 980H 993K 992K 990 II 980G II 986K 990K 992D 992C 990H 980F 988K XE 988F II 988G 988 XE 988H 980C

    underground mining loaders
    R2900G

    engine - generator set
    C18 PM3412 C15 3412C C32 C9 3406B C27 3408B 3412 3406C 3408C G3412 C13GENSET 3408 3456 G3412C XQG400 CG137-08 G3406 3406E PM3456 C18 I6 C15 I6 CG137-12

    track type tractors
    D8T D10T D9R D10R D9L D9N D11T D11R D10T2 D8L D11RCD D11TCD D8RLRC D8NNSUC D9RLRC D8RII D10T2LRC

    off-highway truck
    772B 69D 769D 773E 775D 775G OEM 770G 775F 772G OEM 777E 769C 773D 775B 773B 768C 773G LRC 777G 770 773G OEM 773F 772G 772 777F 771C 771D 777C 775G LRC 773G 770G OEM 777D

    wheel tractor scrapers
    621B 621G 627E 637G 637K 651B 637E 623E 623F 657E 627F 657G 651E 627G 631G 623G 621E 631D 621F 637KLRC 639D 657EPP 637DPP 627EPP

    7 to 9 liter
    C9

    motoniveladoras
    24M 16H

    wheel dozers
    844 814B 834H 834B 834G 824K 834K 824H 844H 824G 824C 844KLRC 854KLRC

    engine - industrial
    3412 3406B 3408 G3412 SG137-08 C27 G3408C C18 C15 C-15 HT400 C32 G3408 SPS342 SCT673 CG137-12 3412E 3412C 3406 3406E G3408B 3408B 3406C CG137-08 3408E G3406 3408C C-16 3456 SPT342

    articulated dump truck
    740 740B D40D 745 740C 735B 735 735 OEM D400E II 740 GC D350E II

    produtos de mineração grandes
    5110BMH 5110BL

    road reclaimer
    RM-350 SS-250 RM-500 RR-250 SM-350 RM500B RM-350B

    olympian
    XQ500

    motor grader
    24 24M 16G 24H 16H NA

    material handler
    MH3295

    underground articulated trucks
    AD45B AD30 AD60 AD55

    underground articulated truck
    AD55 AE40 AD60 AD30 AD40 AD55B AE40 II AD45 AD45B

    drill
    MD6310 MD6250

    excavator
    374D L 365C L 390F L 385C 374F L 365C 385C L 385B 5110B 390F 390D L 5080 375-A L 245B

    wheel tractor-scraper
    621B 631E 657E 637D 623E 631K 621G 637E 623B 621F 631G 637K 627E 627G 621E 657G 627B 633D 633E II 651E 621 657B 623F

    vees 27 to 32 liter
    G3412 3412C 3412E C32 3408B G3408C 3408C 3412 C27

    caminhões articulados
    735C D400D D350E 740B D400E 745C 735 740CEJ D400EII 735OEM D350EII 745DLRC 740GC

    aplainadoras a frio
    PM620 PR-450C PM-200

    earthmoving compactor
    825G II 836K 826G II 836 825C 826C 826K 825K 825 836G 826H

    generator
    SR4 SR5 SR500 XQP500

    tratores ag.
    MTC855 MTC845 MT845 MT865 MTC835 MT835

    off highway trucks
    775G 773B 771C 777D 777G 775D 773E 769D 777B 773F 775E 771D 770GOEM 777DLRC 773E2LRC 773FOEM 772GLRC

    petroleum products
    C15 CX35-P800 CX31-C18I TH48-E70 C32 TH48-E80 TH35-E81 C27 C18 CX31-P600 3412E CX38-P892 C-15 TH35-C15I CX38-P800 CX35-C18I CX31-C15I TH35-C15T

    engine - truck
    C-15 C15 C-18 3406E 3406C 3408B 3406B 3408 C18 C16 C-16

    compactadores
    826C 825C 826G 836H 825K 825G 825H 836KLRC 826GII

    stabilizers/reclaimers
    RM-250C RM-350B RR-250B SS-250B

    15 to 18 liter
    3406C G3406 C15 C18 C-16 3406C CKD

    cold planer
    PM-565 PM822 PM825 PR-1000C PM-565B PR-1000 PM820 PM-200 PM622 PM-465 PM-201 PR-450 PR-750B PM620

    pipelayers
    PL83 PL87 589 583T 583R

    wheel loaders
    993K 988G 988B 980H 992K 990 980G 980C 980F 993KLRC 980GII 980FII 988F

    wheel dozer
    834K 854K 824C 834B 824G II 834S 824K 844K 834U 824S

    pipelayer
    PL83 587T PL87 587R 578

    track excavators
    245D 5080 374FL 374DL 375L 390FL 385CL

    expanded mining products
    6015B 6020B 6015 FS 6018 6040 FS 6015 MD6290 6040 6030

    track-type tractor
    9 10 8 59N 8A D8L D8T 9SU D8R II D9R 10U D9T 58 D8R 59L D8N 8U 8S 8SU D11T 9U 9C 59 57H D10N D10T2 9S 10SU D9N D11R D10R 58L