195-0319: ENGRENAGEM
+ / - Passe o cursor sobre a imagem para fazer Zoom
Outras Visualizações

    195-0319: ENGRENAGEM

    Número de Peça : 195-0319
    Marca: Cat
    Buscando Preço.....

    UNIDADES:
    • EUA
    • Métrica
    • Altura (pol): 0
    • Descrição do Material: 0
    • Diâmetro Externo (pol): 0
    underground mining loaders
    R2900G, R3000H

    wheel-type loader
    980H, 988H

    challenger
    MTC835, MTC845

    compactors
    825C, 836H, 825H, 826C, 825GII, 826GII

    engine - generator set
    C18 C15 C13GENSET C18 I6 3456 C9 C15 I6

    track type tractors
    D9T, D8T, D8RLRC, D8RII

    off-highway truck
    770, 772

    wheel tractor scrapers
    621G, 657G, 657E, 621B, 637D, 633D, 631D, 627G, 637G, 631G, 623B, 657B, 637KLRC, 633E, 631KLRC, 623G, 651B, 637DPP

    7 to 9 liter
    C9

    wheel dozers
    824H, 824C, 834H, 824GII

    engine - industrial
    C18 C-16 C15 C-15

    articulated dump truck
    735 OEM 735B, 740B, 740

    road reclaimer
    RM500B

    ag tractors
    MTC865, MT855, MTC855, MT835, MT845, MT865

    articulated trucks
    740B, 735, 740, 735B, 740OEM, 740EJ, 735OEM

    motor graders
    24M

    underground articulated trucks
    AD30

    underground articulated truck
    AD55, AD30, AD45B

    excavator
    385C FS 385C, 390D L 390F L 365C 385C L 374F L 374D L

    wheel tractor-scraper
    631E, 633E II 631G, 657G, 657E, 637E, 631K, 621G, 637D, 637K

    earthmoving compactor
    825G II 836G, 826G, 826H, 826G II

    generator
    SR4 XQP500

    petroleum products
    TH35-C15I CX31-P600 C15 CX35-P800 CX31-C15I C-15 TH48-E80 C18 TH35-E81 TH35-C15T

    engine - truck
    C15 C-15 C18 C-16 C-18 C16

    stabilizers/reclaimers
    RM-500, RM500B

    15 to 18 liter
    C15 C18

    cold planer
    PM-200, PM620, PM825 PM822, PM622, PM-201, PM820

    wheel loaders
    988G, 988H, 980H, 980G

    pipelayers
    583T, PL83, PL87

    wheel dozer
    834G, 824G, 824G II

    pipelayer
    587T

    track excavators
    390D, 385COEM, 374FL, 385CFS, 385C, 390FL, 365CLOEM, 385CL, 365CL, 374DL

    track-type tractor
    D8R D8T

    expanded mining products
    6015, MD6290, 6015 FS